Cart
11522-508
Hinged Panel Mounting Bracket; 5.25"H (133.4 mm); 3U x 8"D (200 mm); Clear
| Height | 5.25" (133.35 mm) 3U |
| Color | Clear |
Product Description
Hinged Panel Mounting Bracket can be mounted to open left or right and supports up to 30 lb load.
Key Features and Benefits
- Can be mounted to open left or right
- Available in 2, 3, 4, 5 or 6 mounting space, 1.75”H (44.45 mm), 4” or 8”D (100 mm or 200 mm) and 19”W
- Mounting hardware not included; supports up to 30 lb (13.6 kg) load
Product Information
Key Features of the 11522 Hinged Panel Bracket
The 11522 hinged panel mounting bracket provides a reliable mounting point for wall‑mount rack systems. Its clear finish blends with most enclosure aesthetics while delivering robust performance. Designed for rapid deployment, the bracket reduces installation time and labor costs. The bracket can be configured to open either left or right, giving installers flexibility in tight spaces. It measures 5.25 in (133 mm) in height and offers 3U x 8 in (200 mm) of mounting space. These dimensions align with standard 19‑in rack widths for seamless integration. Constructed from high‑strength material, the bracket supports a load of up to 30 lb (13.6 kg). This capacity accommodates a variety of panels and accessories without compromising stability. The load rating is verified across all CPI wall‑mount rack product lines. Compatibility with CPI wall‑mount racks ensures a secure fit and consistent alignment. Mounting hardware is supplied separately, allowing users to select the appropriate fasteners for their environment. The design facilitates easy removal and repositioning during upgrades. CPI backs the 11522 bracket with extensive technical documentation and expert support. Installation instructions and a detailed spec sheet are available for download. Customers benefit from CPI's global network of distributors and its reputation for quality and service.