Cart
11522-708
Hinged Panel Mounting Bracket; 5.25"H (133.4 mm); 3U x 8"D (200 mm); Black
| Height | 5.25" (133.35 mm) 3U |
| Color | Black |
Product Description
Hinged Panel Mounting Bracket can be mounted to open left or right and supports up to 30 lb load.
Key Features and Benefits
- Can be mounted to open left or right
- Available in 2, 3, 4, 5 or 6 mounting space, 1.75”H (44.45 mm), 4” or 8”D (100 mm or 200 mm) and 19”W
- Mounting hardware not included; supports up to 30 lb (13.6 kg) load
Product Information
Key Features and Applications of the Hinged Panel Mounting Bracket
The Hinged Panel Mounting Bracket from Chatsworth Products offers versatile installation options for data center and networking environments. This panel mounting bracket can be configured to open left or right, providing flexibility in crowded spaces. With a robust design, it supports loads up to 30 pounds for reliable performance.
Engineered with a height of 5.25 inches (133.35 mm) and 3U rack space, this hinged panel mounting bracket fits standard wall-mount racks. The black finish ensures a professional appearance, while the 8-inch depth accommodates various equipment. Its design allows for easy access to mounted panels during maintenance or upgrades.
Key benefits include the ability to mount in either direction, adapting to specific site requirements. The panel mount bracket is part of CPI's Swing Frame series, enhancing cable management and organization. Support for 30-pound loads makes it suitable for a range of devices, from servers to networking hardware.
Ideal for use in data centers, enterprise networks, and industrial settings, this bracket secures equipment efficiently. The hinged design facilitates quick servicing without full disassembly, saving time and effort. CPI's global availability and customization options ensure you get the right solution for your needs.
Chatsworth Products combines decades of experience with a commitment to quality in every panel mounting bracket. As an employee-owned company, CPI delivers application expertise and world-class customer service. Trust the hinged panel mount bracket for durable, performance-driven infrastructure solutions.