Cart
Loading...
Loading...
Cart
Loading...
Loading...

11523-108

Hinged Panel Mounting Bracket; 7"H (177.8 mm); 4U x 8"D (200 mm); Gray

MSRP $182.98
Height7" (177.8 mm) 4U
ColorGray
Product Description

Hinged Panel Mounting Bracket can be mounted to open left or right and supports up to 30 lb load.

Key Features and Benefits
  • Can be mounted to open left or right
  • Available in 2, 3, 4, 5 or 6 mounting space, 1.75”H (44.45 mm), 4” or 8”D (100 mm or 200 mm) and 19”W
  • Mounting hardware not included; supports up to 30 lb (13.6 kg) load