Cart
Loading...
Loading...
Cart
Loading...
Loading...

11794-725

Standard Swing Gate Wall Rack; 20U; 23"Width; 24"D (610 mm); Black

MSRP $750.16
Width
Height43.1" (1095 mm)
Depth25.2" (640 mm)
ColorBlack
Country Of OriginUS
BABA CompliantYes
Ship Width27" (69 cm)
Ship Length/Depth114" (2896 mm)
Ship Height4" (10 cm)
Shipping Weight50 LB (22.68 kg)
Product Description

The Standard Swing Gate Wall Rack provides easy access to the rear of equipment, making it the ideal choice for supporting patch panels and switches.

Key Features and Benefits
  • Dual hinges open to right or left, stopping in 90° position
  • EIA-310-E compliant
  • Universal 5/8”-5/8”-1/2” (15.9 mm -15.9mm -12.7 mm) alternating hole pattern
  • Rack-mount spaces are marked and numbered
  • Includes (50) #12-24 mounting screws.
  • Black painted racks ship with black screws; other racks ship with zinc screws
  • Supports 100 lb (45.4 kg) of equipment in the open and closed position when securely mounted
  • Load capacity can be increased to 150 lb (68 kg) with optional Heavy Duty Swing Gate Kit
  • Supports single-sided and double-side shelves
  • Ships partially assembled with installation hardware