Cart
Loading...
Loading... 32805-701
Aisle Containment Door Mounting Bracket Kit; Flush Mount; 5"H x 4.3"W x 5.5"L (125 mm x 109 mm x 140 mm); Black
MSRP $212.31
| Height | 5" (125 mm) |
| Type | Flush Mount |
| Color | Black |
| Width | 4.3" (109 mm) |
| Country Of Origin | US |
| BABA Compliant | Yes |
| Ship Width | 4.3" (11 cm) |
| Ship Length/Depth | 14" (356 mm) |
| Ship Height | 3.93701" (10 cm) |
| Shipping Weight | 2.4 LB (1.09 kg) |