Cart
32805-703
Aisle Containment Door Mounting Bracket Kit; Offset Mount; 3"H x 4.3"W x 8"L (75 mm x 109 mm x 203 mm); Black
| Height | 3" (75 mm) |
| Type | Offset Mount |
| Color | Black |
Product Description
Secures the Aisle Containment Door Assembly to the tops of the cabinets. Two versions for use with or without Door Standoff Kit (P/N 32870). Includes two brackets; available in three height ranges.
Key Features and Benefits
- Use with Cabinet Supported Aisle Containment Solutions only
- Secures the Aisle Containment Door Assemblies to the tops of the cabinets, in-cludes two brackets
- Three height ranges; bracket height adjusts to match the difference between the cabinet height and door height
- Flush mount and offset mount versions; use offset mount versions with the Door Standoff Kit (P/N 32870-XXX)
Product Information
Installation and Compatibility Features
The Door Mounting Bracket 32805-703 is engineered for securing Aisle Containment Door Assemblies to cabinet tops in data center environments. This offset mount bracket door kit includes two brackets and adjusts to match height differences between cabinets and doors. Its robust design ensures stable support for containment systems, enhancing airflow management.
With a black finish and dimensions of 3 inches high by 4.3 inches wide by 8 inches long (75 mm x 109 mm x 203 mm), this door mounting bracket offers durability and seamless integration. It is specifically designed for use with Cabinet Supported Aisle Containment Solutions, providing a reliable over the door mounting bracket option. The offset mount version works with the Door Standoff Kit (P/N 32870) for flexible deployment.
Key benefits include easy installation that reduces setup time and improves thermal efficiency in high-density setups. By securing door assemblies, this bracket door solution minimizes air leakage and supports optimal cooling performance. Data center managers can rely on its adjustability to accommodate various cabinet and door heights, ensuring a precise fit.
Compatibility with CPI's Aisle Containment Solutions makes this door mounting bracket ideal for enterprise, hyperscale, and colocation facilities. The over the door mounting bracket design allows for efficient space utilization without compromising on security or accessibility. Each kit comes with all necessary hardware for straightforward assembly, backed by CPI's decades of expertise.
For long-term reliability, the Door Mounting Bracket 32805-703 is constructed from high-quality materials that resist wear in demanding environments. This bracket door accessory supports future-ready data centers by facilitating easy maintenance and upgrades. Trust CPI's innovative solutions to power and protect your ICT infrastructure with global availability and customization options.