Cart
Loading...
Loading...
Cart
Loading...
Loading...

32870-701

Aisle Containment Door Standoff Kit; Double Door; 88.5"H x 57"W x 3.8"L (2248 mm x 1448 mm x 96 mm); Black

MSRP $373.59
Product Description

Offsets door from the side of the cabinets, so floor mounting hardware is not located over the edges of the floor tiles. Provides approximately 2.5” (64 mm) standoff.

Key Features and Benefits
  • Use with Cabinet Supported Aisle Containment Solutions only
  • Optional kit used when cabinet rows are aligned over raised floor tiles
  • Offsets door from the side of cabinets so floor mounting hardware is not located over the edges of floor tiles (the door mounts to the floor and needs to be over the tile surface, not over the intersection of tiles)
  • Provides an approximate 2.5” (64 mm) standoff
  • Seals the gap between the ends of the cabinets and the doors
  • Select to match door style and color