Cart
39208-702
Aisle Containment Floor Seal Kit; Front Seal for 31.5"W (800 mm) Cabinets; 4"H x 31.5"W x 2.1"L (103 mm x 800 mm x 54 mm); Black
Product Description
Aisle Containment Cabinet To Floor Seal Kits are used at the bottom of cabinets to seal the space between the bottom of the cabinet and the floor when leveling feet or casters are in use. Eliminating this source of bypass airflow is essential due to the high pressure typically experienced in this area.
Compatible with F-Series TeraFrame® Gen 3 Cabinets, GF-Series GlobalFrame® Gen 2 Cabinets and N-Series TeraFrame® Gen 3 Cabinets (Cabinets have half-height side panels and top panels with covered cable openings in each corner.)
Key Features and Benefits
- Blocks bypass airflow underneath cabinets to prevent leakage from the contained aisle
- Fits snug against cabinets and the floor
- Includes sheet steel covers
- Front and Side Seals are ordered separately
- Use one front seal kit on each cabinet; select to match the overall width of the cabinet
Product Information
Key Benefits of the Containment Floor Front Seal Kit
The Containment Floor Seal Kit provides a precise floor‑to‑cabinet barrier that eliminates the gap created by leveling feet or casters. By sealing this opening, the kit functions as an effective data center floor seal, preventing uncontrolled airflow from the aisle into the cabinet base. This solution is a critical component for any aisle containment floor seal strategy. When installed, the front seal blocks bypass airflow that would otherwise increase cooling load and raise energy consumption. Combined with a cabinet floor seal, the solution maintains the designed pressure differentials across cold and hot aisles, delivering measurable improvements in PUE. Facilities that rely on data center floor seal technology see reduced fan speed requirements and lower operating costs. The kit is engineered for seamless integration with F‑Series TeraFrame® Gen 3, GF‑Series GlobalFrame® Gen 2, and N‑Series TeraFrame® Gen 3 cabinets, all of which feature half‑height side panels and covered cable openings. Its sheet‑steel covers and durable finish ensure long‑term performance even in high‑density environments. As an aisle containment floor seal product, it can be paired with other CPI containment accessories for a fully sealed enclosure. Installation requires only a few fasteners and aligns directly against the cabinet base, making field deployment quick and repeatable. The design allows for easy removal when cabinets are repositioned or when maintenance is required, without damaging the floor or cabinet. CPI provides detailed installation drawings and a user manual to guide technicians through each step. By adopting the containment floor seal kit, data center operators gain confidence that their cooling strategy is protected from unwanted leakage, supporting compliance with industry efficiency standards. The kit's reliability also reduces the need for frequent adjustments, freeing staff to focus on higher‑value tasks. As a result, organizations experience more predictable thermal performance and can plan capacity growth with greater certainty.