Cart
39209-700
Aisle Containment Floor Seal Kit; Side Seal for 31.5"D (800 mm) Cabinets; 2.3"H x 0.5"W x 28.6"L (58 mm x 13 mm x 726 mm); Black
Product Description
Aisle Containment Cabinet To Floor Seal Kits are used at the bottom of cabinets to seal the space between the bottom of the cabinet and the floor when leveling feet or casters are in use. Eliminating this source of bypass airflow is essential due to the high pressure typically experienced in this area.
Compatible with F-Series TeraFrame® Gen 3 Cabinets, GF-Series GlobalFrame® Gen 2 Cabinets and N-Series TeraFrame® Gen 3 Cabinets (Cabinets have half-height side panels and top panels with covered cable openings in each corner.)
Key Features and Benefits
- Blocks bypass airflow underneath cabinets to prevent leakage from the contained aisle
- Fits snug against cabinets and the floor
- Includes sheet steel covers
- Front and Side Seals are ordered separately
- Use one side seal kit on each cabinet row; select to match the depth of the cabinet/frame
Product Information
Key Benefits of Aisle Containment Floor Seals
The Containment Floor Side Seal Kit from Chatsworth Products (CPI) is engineered to block bypass airflow underneath cabinets, a critical component in data center containment systems. By sealing the space between cabinet bottoms and floors, this kit prevents leakage from contained aisles, supporting efficient thermal management. This solution is essential for maintaining optimal cooling performance in various environments, including edge data centers and hyperscale facilities.
Crafted from durable materials including sheet steel covers, the side seal kit fits snug against cabinets and floors to ensure reliable airflow control. With dimensions of 2.3 inches high by 0.5 inches wide by 28.6 inches long (58 mm x 13 mm x 726 mm), it is compatible with F-Series TeraFrame® Gen 3 Cabinets, GF-Series GlobalFrame® Gen 2 Cabinets, and N-Series TeraFrame® Gen 3 Cabinets. This design helps eliminate sources of bypass airflow, which is vital in high-pressure areas common in data center cooling applications.
Installing the Aisle Containment Floor Seal enhances overall data center containment by reducing energy waste and improving cooling efficiency. It seamlessly integrates with existing cabinet systems that feature half-height side panels and covered cable openings, providing a straightforward upgrade for server cabinet seals. This proactive approach to thermal management supports sustainable operations and cost savings in rack and enclosure setups.
For data center managers, this floor side seal kit offers a practical solution to common challenges in cable management and airflow optimization. It is particularly beneficial in environments requiring precise environmental control, such as enterprise data centers and telecommunications rooms. By minimizing air leakage, organizations can achieve better performance and reliability in their thermal management strategies.
Chatsworth Products (CPI) delivers this containment solution with decades of expertise in supporting advanced applications like AI and high-performance computing. The kit reflects CPI's commitment to quality and innovation, ensuring that your infrastructure remains future-ready. Explore how this product can elevate your data center containment and thermal management efforts with CPI's trusted global support.