Cart
39209-708
Aisle Containment Floor Seal Kit; Side Seal for 39.4"D (1000 mm) Cabinets; 2.3"H x 0.5"W x 36.5"L (58 mm x 13 mm x 926 mm); Black
Product Description
Aisle Containment Cabinet To Floor Seal Kits are used at the bottom of cabinets to seal the space between the bottom of the cabinet and the floor when leveling feet or casters are in use. Eliminating this source of bypass airflow is essential due to the high pressure typically experienced in this area.
Compatible with F-Series TeraFrame® Gen 3 Cabinets, GF-Series GlobalFrame® Gen 2 Cabinets and N-Series TeraFrame® Gen 3 Cabinets (Cabinets have half-height side panels and top panels with covered cable openings in each corner.)
Key Features and Benefits
- Blocks bypass airflow underneath cabinets to prevent leakage from the contained aisle
- Fits snug against cabinets and the floor
- Includes sheet steel covers
- Front and Side Seals are ordered separately
- Use one side seal kit on each cabinet row; select to match the depth of the cabinet/frame
Product Information
Key Features of the Containment Floor Side Seal Kit
The Containment Floor Side Seal Kit provides a reliable barrier between cabinet bases and the floor, eliminating unwanted airflow paths. Designed as a cabinet seal kit, it fits snugly against a 39.4‑inch (1000 mm) cabinet footprint and extends 2.3 inches (58 mm) high for optimal coverage. Its steel‑reinforced sheet covers enhance durability in demanding data‑center environments. By blocking bypass airflow, the seal kit improves overall cooling efficiency and reduces hot‑spot formation in the aisle. This Aisle Containment Floor Seal contributes to lower energy consumption for HVAC systems, supporting sustainable operation goals. The design also helps maintain consistent pressure differentials across containment zones. The kit is compatible with F‑Series TeraFrame® Gen 3, GF‑Series GlobalFrame® Gen 2, and N‑Series TeraFrame® Gen 3 cabinets that feature half‑height side panels and top panels with covered cable openings. Compatibility ensures a uniform seal solution across multiple cabinet families without the need for custom fabrication. The part number 39209-708 guarantees the correct dimensions for these platforms. Installation requires only basic tools and can be completed on site without removing the cabinet from the rack. The seal attaches directly to the cabinet base and floor, allowing rapid deployment and minimal downtime. Clear instructions are provided in the accompanying manual for precise alignment. CPI offers expert consultation and global distributor support to assist with selection, sizing, and integration of the Containment Floor Side Seal Kit. Technical resources, including downloadable spec sheets and CAD models, are available to streamline design workflows. Choosing this cabinet floor seal ensures long‑term performance and protection for high‑density equipment deployments.