Cart
Loading...
Loading... 39209-712
Aisle Containment Floor Seal Kit; Side Seal for 43.3"D (1100 mm) Cabinets; 2.3"H x 0.5"W x 40.4"L (58 mm x 13 mm x 1026 mm); Black
MSRP $149.47
| Height | 2.3" (58 mm) |
| Width | 0.5" (13 mm) |
| Depth | 40.6" (1032 mm) |
| Country Of Origin | US |
| BABA Compliant | Yes |
| Color | Black |
| Ship Width | 6" (15 cm) |
| Ship Length/Depth | 140" (3556 mm) |
| Ship Height | 5" (13 cm) |
| Shipping Weight | 6.5 LB (2.95 kg) |