Cart
Loading...
Loading...
Cart
Loading...
Loading...

39209-E00

Aisle Containment Floor Seal Kit; Side Seal for 31.5"D (800 mm) Cabinets; 2.3"H x 0.5"W x 28.6"L (58 mm x 13 mm x 726 mm); Glacier White

MSRP $131.73
Product Description

Aisle Containment Cabinet To Floor Seal Kits are used at the bottom of cabinets to seal the space between the bottom of the cabinet and the floor when leveling feet or casters are in use. Eliminating this source of bypass airflow is essential due to the high pressure typically experienced in this area.

Compatible with F-Series TeraFrame® Gen 3 Cabinets, GF-Series GlobalFrame® Gen 2 Cabinets and N-Series TeraFrame® Gen 3 Cabinets (Cabinets have half-height side panels and top panels with covered cable openings in each corner.)

Key Features and Benefits
  • Blocks bypass airflow underneath cabinets to prevent leakage from the contained aisle
  • Fits snug against cabinets and the floor
  • Includes sheet steel covers
  • Front and Side Seals are ordered separately
  • Use one side seal kit on each cabinet row; select to match the depth of the cabinet/frame