Cart
39209-E10
Aisle Containment Floor Seal Kit; Side Seal for 41.3"D (1050 mm) Cabinets; 2.3"H x 0.5"W x 38.4"L (58 mm x 13 mm x 976 mm); Glacier White
Product Description
Aisle Containment Cabinet To Floor Seal Kits are used at the bottom of cabinets to seal the space between the bottom of the cabinet and the floor when leveling feet or casters are in use. Eliminating this source of bypass airflow is essential due to the high pressure typically experienced in this area.
Compatible with F-Series TeraFrame® Gen 3 Cabinets, GF-Series GlobalFrame® Gen 2 Cabinets and N-Series TeraFrame® Gen 3 Cabinets (Cabinets have half-height side panels and top panels with covered cable openings in each corner.)
Key Features and Benefits
- Blocks bypass airflow underneath cabinets to prevent leakage from the contained aisle
- Fits snug against cabinets and the floor
- Includes sheet steel covers
- Front and Side Seals are ordered separately
- Use one side seal kit on each cabinet row; select to match the depth of the cabinet/frame
Product Information
Key Features of the Containment Floor Side Seal Kit
The Containment Floor Side Seal Kit 39209‑E10 is engineered to close the gap between the cabinet base and the floor, providing a reliable barrier that stops uncontrolled air movement. By installing this kit, facilities eliminate the primary source of bypass airflow that can degrade cooling efficiency in high‑density environments. The result is a more predictable thermal profile that supports the stringent requirements of modern data center containment strategies. Designed for use with F‑Series TeraFrame® Gen 3, GF‑Series GlobalFrame® Gen 2, and N‑Series TeraFrame® Gen 3 cabinets, the kit fits cabinets that feature half‑height side panels and top panels with covered cable openings. The universal dimensions of 2.3 in H x 0.5 in W x 38.4 in L (58 mm x 13 mm x 976 mm) ensure a snug, leak‑free seal on a wide range of floor‑mounted enclosures. Compatibility with leveling feet or casters means the seal maintains its integrity even when cabinets are repositioned. Installation requires only a few fasteners and the included sheet‑steel covers, allowing technicians to complete the job in minutes without specialized tools. The kit's side‑seal design aligns with the cabinet's side panels, delivering a continuous seal that integrates seamlessly with existing floor‑leveling hardware. Because the kit is a factory‑installed accessory, it does not interfere with warranty coverage or future upgrades. When deployed across a row of cabinets, the aisle containment floor seal creates a pressurized aisle that forces cooling air to flow through the intended perforated panels, dramatically reducing hot‑spot formation. This controlled airflow improves overall cooling performance, which in turn lowers energy consumption for fans and chillers. The enhanced seal also supports compliance with industry standards for data center containment and helps meet sustainability goals. Overall, the containment floor side seal kit contributes directly to robust data center containment by eliminating leakage pathways and reinforcing the thermal envelope of each cabinet. Customers benefit from increased equipment reliability, reduced operating costs, and a scalable solution that can grow with expanding rack deployments. Part number 39209‑E10 represents a proven, CPI‑engineered component that delivers consistent performance in today's most demanding enterprise and hyperscale environments.