Cart
39209-E12
Aisle Containment Floor Seal Kit; Side Seal for 43.3"D (1100 mm) Cabinets; 2.3"H x 0.5"W x 40.4"L (58 mm x 13 mm x 1026 mm); Glacier White
Product Description
Aisle Containment Cabinet To Floor Seal Kits are used at the bottom of cabinets to seal the space between the bottom of the cabinet and the floor when leveling feet or casters are in use. Eliminating this source of bypass airflow is essential due to the high pressure typically experienced in this area.
Compatible with F-Series TeraFrame® Gen 3 Cabinets, GF-Series GlobalFrame® Gen 2 Cabinets and N-Series TeraFrame® Gen 3 Cabinets (Cabinets have half-height side panels and top panels with covered cable openings in each corner.)
Key Features and Benefits
- Blocks bypass airflow underneath cabinets to prevent leakage from the contained aisle
- Fits snug against cabinets and the floor
- Includes sheet steel covers
- Front and Side Seals are ordered separately
- Use one side seal kit on each cabinet row; select to match the depth of the cabinet/frame
Product Information
Enhance Thermal Management with Floor Seals for Cabinets
The Containment Floor Side Seal Kit is engineered to seal the space between cabinet bottoms and floors, preventing bypass airflow in contained aisles. This cabinet to floor seal solution is essential for maintaining high-pressure environments in data centers. By eliminating airflow leakage, it supports effective air containment strategies and improves overall cooling performance.
Aisle containment systems rely on precise sealing to separate hot and cold air streams, reducing energy consumption. The floor side seal kit fits snugly against cabinets and floors, ensuring no gaps for air to escape. This contributes to significant energy savings and enhances the reliability of thermal management solutions in modern data center infrastructure.
Data center air containment is critical for managing heat in high-density setups, and floor seals play a key role in this process. These seals help maintain designed airflow paths, preventing mixed air temperatures that can lead to equipment overheating. As part of a comprehensive thermal management solution, they ensure optimal operating conditions for servers and networking gear.
Compatible with various cabinet systems like F-Series TeraFrame® Gen 3 and GF-Series GlobalFrame® Gen 2, the seal kit offers versatile application. It includes durable sheet steel covers that provide long-lasting performance in demanding environments. This compatibility makes it a valuable server rack accessory for upgrading existing data center layouts or new installations.
Implementing floor seals for cabinets not only boosts energy efficiency but also extends the lifespan of IT equipment. By supporting proper air containment, these seals help data centers achieve lower power usage effectiveness (PUE) ratings. Investing in such solutions aligns with best practices for sustainable and efficient data center operations.