Cart
Loading...
Loading... 1039-COAP9120
Steel Recessed Suspended Ceiling Access Point Installation Kit, Panel Bridge with Cisco 9120 Access Point Trim
MSRP $140.00
| Height | 3" (76 mm) " |
| Width | 23.4" (594 mm) " |
| Depth | 3" (76 mm) |
| Certifications | ROHS |
| Country Of Origin | US |
| Material | Steel |
| BABA Compliant | Yes |
| Color | White |
| Shipping Weight | 5 lb |
