Oberon Wi-Tile Ceiling Enclosures 1052
1 Option
Customize Your Product
Door Style
Access Point Vendor
Explore Sizes & Options
| Add to Cart Add | |||||
|---|---|---|---|---|---|
1052-SOLiD | AP-Specific | SOLiD | SOLiD Alliance edgeROU | $360.00 |
Product Description
Oberon® Wi-Tile® Ceiling Enclosures 1052-SOLiD is a locking 2 x 2 ft. suspended ceiling enclosure is designed specifically for SOLiD Alliance edgeROUs. This white powder-coated steel enclosure replaces a standard ceiling tile and is UL listed for installation in the plenum space. Provides for a professional, aesthetic installation.
Key Features and Benefits
- Locking ceiling tile enclosure secures, conceals, and protects SOLiD Alliance edgeROUs in suspended ceiling areas
- Back-box is deep enough to contain AP and connectors
- Enclosure back-box is effective dust barrier to simplify ICRA compliance in hospitals
Technical Specifications
- Design: Ceiling tile enclosure with deep backbox with AP-specific door. Use with 8.7" x 8.7" x 3.5" SOLiD Alliance edgeROUs
- Performance: UL 50 listed for line voltage powered equipment, and designed to meet NEC300-22 and 300-23 for plenum installations
- HCAI approved OPM-0110-13
- De-rate AP operating temperature range by 6°C when mounted in enclosure
- Fully hinged locking door
- Firestop grommet for insertion into back-box, large enough for 2 Cat 6A cables
- 1 in. trade size knockouts in four walls
- Enclosure back box is effective as a dust barrier for ICRA procedure compliance
- Enclosure must be supported by the building structure, independent of the suspended ceiling, per NEC paragraph 300.11. Includes hanger wire
- Maximum weight inside enclosure is 25 lbs.
- Construction: 16 ga. galvanized steel back-box, 14 ga. textured white powder-coated steel door.
- Size: Flange is 23.75 x 23.75 in. (603 x 603 x 64 mm). Backbox is 12.5 x 12.5 x 4.5 in. (318 x 318 x 114 mm)
- Made in the USA
Product Includes:
- (1) Enclosure with AP-specific door
- (4) Wire Hangers
- (1) T-Bar Bracket (dome door models only)
- (1) Dual Cable Egress Fire Stop Grommet
- (1) 1 in. Trade Size Conduit Connector
- (1) Grounding Screw
- (2) Keys for Lock