







Cart
1075-MPDOME








Locking Recessed Hard Ceiling Access Point Enclosure, 2.8"H x 14.3"W x 14.3"D (72 mm x 364 mm x 364 mm) Back Box, White Opaque Plastic Dome Door
| Door Style | Opaque White Dome |
| Access Point Vendor | Various |
| Access Point Model | Various |
| Height | 5" (127 mm) |
| Width | 17.9" (455 mm) |
| Depth | 17.9" (455 mm) |
| Certifications | HCAI, ROHS, UL-USCA |
| Country Of Origin | US |
| Material | Aluminum,Steel,Plastic |
| BABA Compliant | Yes |
| Color | White |
| Shipping Weight | 15 lb (6.8 kg) |
Product Description
The 1075 series can be used in any interior application with hard-lid ceilings to recess and secure Wi-Fi APs. It features a smooth exterior design with beveled edges and rounded corners and a locking, impact-resistant dome door that hides the AP. Alternately, several AP-specific doors are also available. It will fit ceilings with 16-inch support spacing and provides the largest backbox for this application. Mounting hardware is recessed at the corners and secures the enclosure tightly to the ceiling. It has a full backbox that creates a suitable dust barrier to the space above the ceiling and a firestop grommet to seal the opening in the backbox for cables.
These features allow the 1075 series to be used in plenum ceiling spaces, to address infection control risk assessment (ICRA) procedures in healthcare facilities or to address ligature-resistant design requirements in behavioral healthcare facilities. Use the dome door option 1075-MPDOME in behavioral healthcare facilities.
Key Features and Benefits
- Use 1075-MPDOME in Behavioral Health Applications – Ligature-resistant design on dome door models includes a screw-activated latching mechanism to secure the enclosure to the hard-lid ceiling surface, smooth bezel and rounded corners to minimize points of sustainable attachment, and impact-resistant dome and locking door to secure equipment
- Optimal Wireless Coverage – Position equipment for optimal wireless coverage in hard-lid ceiling locations
- Secure Wireless Equipment – Physically secure and conceal wireless equipment and associated network components
- Simplify Service – Internal swing down mounting plate included with dome door options simplifies wireless equipment installation, maintenance and migration
- Conceal and Blend the AP – Dome doors are virtually transparent to wireless signals
- Use in Plenum Spaces – Included fire stop grommet allows cable egress/ingress while maintaining plenum ceiling rating
- Address Infection Control concerns in Healthcare Facilities – Lockable full enclosure back box simplifies Infection Control Risk Assessment (ICRA) procedures by allowing access to the wireless equipment and network connections, which helps eliminate the possible spread of airborne contaminants
- Easy to Upgrade – Wireless AP-specific door options are also available; doors are interchangeable to support technology changes
- Attractive Finish - Attractive, textured, powder-coat finish provides a quality professional installation
Technical Specifications
- Design: Recessed hard lid ceiling enclosure designed for APs. Designed for pre-existing drywall, sheetrock, gypsum board, plaster and lathe ceiling (remodeling or old construction). Designed for all leading vendors’ APs and antennas
- Performance: UL listed and designed to meet NEC300-22 and 300-23 for plenum installations. Back box is effective as a dust barrier for ICRA procedure compliance. De-rate AP operating temperature range by 8°C when mounted in enclosure.
- Locking, fully hinged dome door or AP-specific door
- Includes firestop grommet for cable egress. Large enough for two Cat 6A cables
- 1 in. trade size knockouts on two walls
- Construction: 16 ga. and 14 ga. riveted aluminum back-box and mounting plate, 18 ga. textured white powder coated steel flange and mounting plate, 14 ga. Textured white powder coated steel door, ABS white opaque or clear translucent plastic dome
- Maximum weight in enclosure is 25 lbs. (11.3 kg)
- Flange is 17.9”W x 17.9”D (455 mm x 255 mm)
- Back box is 2.8”H x 14.3”W x 14.3”D (71 mm x 363 mm x 363 mm)
Product Includes:
- (1) Enclosure and interchangeable door
- (1) Swing down universal AP mounting plate (DOME models)
- (1) Dual cable egress firestop grommet
- (1) 1 in. trade size conduit connector
- (1) Ceiling support wire
- (2) Keys for lock
- (1) Grounding screw
- Wireless Access point attachment hardware
- Installation instructions
Access Point Vendor
- Arista
- Aruba
- Cisco
- Extreme
- Fortinet
- Juniper
- Meraki
- Ruckus
- Ubiquiti
Access Point Model
- Arista C-200
- Arista C-400
- Aruba AP-505
- Aruba AP-515
- Aruba AP-535
- Aruba AP-555
- Aruba AP-615
- Aruba AP-635
- Aruba AP-655
- Aruba AP-725
- Aruba AP-735
- Aruba AP-745
- Aruba AP-755
- Cisco C9105AXI
- Cisco C9115AXI
- Cisco C9120AXI
- Cisco C9130AXI
- Cisco C9136I
- Cisco CW9162I
- Cisco CW9164I
- Cisco CW9166I
- Cisco CW9166D1
- Cisco CW9172I
- Cisco CW9176I
- Cisco CW9176D1
- Cisco CW9178I
- Extreme AP305C
- Extreme AP310i
- Extreme AP410i
- Extreme AP410C
- Extreme AP3000
- Extreme AP4000
- Fortinet FAP-231G
- Fortinet FAP-231K
- Fortinet FAP-241K
- Fortinet FAP-431F
- Fortinet FAP-431G
- Fortinet FAP-441K
- Fortinet FAP-831F
- Juniper BT11
- Juniper AP24
- Juniper AP33
- Juniper AP34
- Juniper AP43
- Juniper AP45
- Juniper AP47
- Juniper AP47D
- Meraki MR28
- Meraki MR36
- Meraki MR57
- Ruckus R350
- Ruckus R350e
- Ruckus R550
- Ruckus R650
- Ruckus R750
- Ruckus R850
- Ruckus R560
- Ruckus R670
- Ruckus R770
- Ubiquiti UAP-U6-PRO
- Ubiquiti UAP-U6-LITE
- Ubiquiti UAP-U6-PLUS
- Ubiquiti UAP-U6-LR
- Ubiquiti UAP-U6-ENTERPRISE
- Ubiquiti UAP-U7-PRO
- Ubiquiti UAP-U7-PRO-MAX
- Ubiquiti UAP-E7