Two common cable pathway options are cable runway and wire mesh cable tray. If you’re searching for the best cable pathway for your network infrastructure, you’re likely wondering: Which option is the right fit for my environment?
In this post, we’ll break it down for you, providing the clarity you need to choose the pathway that works best for your space, cabling needs, and future growth.
What Is a Cable Runway?
Cable runways are ideal for installations where strength and continuous support are critical. Here’s why it might be the right choice for your setup:
- Built for Strength: Constructed from steel, it’s engineered to support heavy cabling loads over long distances.
- Easy Cable Access: The open design (top, bottom, and sides) makes adding or removing cables straightforward.
- Smooth Pathway Turns: With accessories like radius bends and corner brackets, you can create clean transitions without stressing cables.
- Best Use Case: Cable runway is especially suited for supporting backbone and horizontal cables in telecommunications or equipment rooms.

Types of Cable Runways
Chatsworth Products offers several types of cable runways, each tailored to different needs: offering a variety of supports, splices, and accessories to customize your setup.
- UL Classified Cable Runway: Meets stringent safety and performance standards for critical environments.
- Universal Cable Runway: Provides versatile support, compatible with a wide range of installations and accessories.
- Adjustable Cable Runway: Features adjustable designs for custom configurations, ideal for unique layouts and evolving needs.
What Is a Wire Mesh Cable Tray?
Wire mesh cable trays are versatile and quick to install, making them a popular choice for environments where adaptability and accessibility are priorities. Key benefits include:
- Lightweight Strength: Made of steel, these trays are durable yet easier to handle and install.
- Quick Installation: Trays can be cut and shaped on-site to navigate obstacles or fit into tight spaces.
- Flexible Routing: Ideal for running cables under raised floors or above ceilings to create hidden pathways.
- Open Design: Makes cable drop-offs and modifications simple and efficient.

Choosing the Right Solution for Your Network
So, how do you decide which is right for your environment? Consider these factors:
- Weight and Load Capacity: For heavier cabling loads, cable runway offers unmatched strength and continuous support.
- Flexibility and Adaptability: If you need to navigate tight spaces or frequently adjust your cabling, wire mesh cable tray might be better.
- Environment: Cable runway is ideal for structured spaces like telecom rooms, while wire mesh excels in environments requiring hidden or flexible routing.
Reliable Cable Runway Solutions from Chatsworth Products
Chatsworth Products (CPI) offers a range of durable cable runway solutions designed to meet the current and future network demands of data centers, telecom rooms, and other critical IT environments.
Key benefits include:
- Comprehensive Customization: A wide selection of supports, splices, and accessories from seismic bracing to end caps, to fit your unique setup.
- Flexible Installation: Options for walls, ceilings, floors, or racks to suit your space.
- Scalable Designs: Built to adapt as your network grows, ensuring future-ready infrastructure.
today to find the perfect fit for your infrastructure.