In challenging environments, electrical equipment is constantly exposed to threats like dust, liquids, and other contaminants. Over time, even small vulnerabilities—such as poorly sealed cable openings—can lead to serious issues, including equipment failure, unplanned downtime, and costly repairs. To avoid these risks, it’s crucial to choose enclosures and sealing solutions that provide comprehensive protection.
Modern enclosures go beyond simply housing equipment. With thoughtful design and advanced technology, they help optimize performance by maintaining proper environmental conditions. Partnering with an experienced manufacturer ensures that your equipment is not only well-protected but also backed by innovative features and expert support.
Chatsworth Products (CPI) specializes in safeguarding electrical equipment in demanding environments. With its , CPI provides durable, reliable solutions designed to protect equipment and maintain operational efficiency, even under the toughest conditions.
The Importance of Proper Cable Sealing
Cable openings are often overlooked, but if not properly sealed, they can allow contaminants, dust, and liquids to enter, leading to equipment failure. CPI’s feature Roxtec sealing technology to ensure all cable entry points meet NEMA and IP requirements, protecting against environmental threats.
Here’s an overview of CPI’s specialized sealing solutions:
RMR Enclosure ComSeal™ Grommet

The is designed to maintain NEMA Type 12 and IP 55 ratings, offering robust protection against dust and liquid ingress. Key features include:
- Roxtec Multidiameter Technology: Adapts to cables of varying diameters with a single module, making it retrofit-friendly.
- Flexible Installation: Can be attached inside or outside the enclosure to fit cramped spaces or interfering equipment.
This adaptable solution provides an easy, efficient sealing method for diverse applications.
RMR Enclosure Gland Seal
The combines traditional gland techniques with Roxtec’s adaptable sealing modules, offering:
- Compact design, ideal for small spaces.
- Flexibility to seal between one and nine cables.
This versatile solution ensures tight, reliable seals for smaller enclosures.
RMR Snap-In Liquid Tight Grommet
For simpler installations, the is an easy-to-use solution for sealing cable openings to prevent liquid ingress. Features include:
- Quick, snap-in installation.
- Compatibility with a variety of cable widths.
This cost-effective option is perfect for applications that require basic but reliable protection.
How RMR® Ensures NEMA and IP Protection at Cable Entry Points
and sealing solutions from Chatsworth Products are designed to ensure that your equipment remains secure, operational, and protected, even in the harshest environments. From advanced sealing technologies to thermal management and compliance with NEMA and IP standards, CPI delivers the quality and reliability you need.
and how they can safeguard your electrical equipment.