Educational facilities include a wide variety of environments, indoors and out. Oberon supports education networks with secure access point enclosures and mounts for use in diverse installation settings. Our solutions are designed to simplify installation, secure and protect the AP, and optimize the wireless performance of access points and antennas.
Oberon® Skybar™ NEMA 4 enclosure - 1020 Series

Oberon’s most compact Skybar NEMA 4 enclosure conceals and protects APs with embedded antennas in locations where it is desirable to minimize the visibility of the AP. The Model 1020 is a rugged, low-loss ABS plastic enclosure. It can be painted to blend in with the environment and is ideal for courtyards and entryways. Available with a right-angle mounting bracket (to position the AP in the preferred horizontal orientation), and a pole mounting bracket.
Oberon® Skybar™ NEMA 4 Enclosure - 1021 Series

Sized for flexibility, the Model 1021 Skybar NEMA 4 enclosure is large enough to conceal and protect APs and directional (panel) antennas. The Model 1021 is a rugged, low-loss polycarbonate plastic enclosure available with an internal articulating antenna mount and a pole mounting bracket.
The 1021 is ideal for Wi-Fi coverage in parking areas and garages as it can be mounted on the wall or on light poles. It can be painted to blend in with the environment.
Oberon® Skybar™ NEMA 4 Enclosure - 1024 Series

The easy-to-install Model 1024 NEMA 4 enclosure features a hinged, lockable lid. A universal interior mount panel will accommodate all leading vendors’ APs. This rugged, polycarbonate, low-loss enclosure is available with either a clear or opaque door and is large enough for AP with attached antennas. Ideal for Wi-Fi coverage in parking areas and garages.
Oberon® Skybar™ - 3001 Series

Oberon’s Model 3001-00 is an outdoor shroud for concealing larger outdoor Wi-Fi and small cell APs, antennas, remote radio heads, cabling and connectors. The Model 3001-00 includes a paintable, rugged ABS plastic hinged cover which is virtually transparent to wireless signals. The 3001-00 also includes a heavy-duty panel for mounting APs, antennas, and brackets from most leading wireless vendors. Where outdoor network aesthetics is paramount, conceal and protect outdoor rated wireless equipment.
Oberon® NetPoint ™ Bollards 3032

Oberon’s NetPoint 3032 Wi-Fi Bollard extends wireless coverage into outdoor areas. These bollards are 60″ tall and are large enough to conceal and protect most vendors’ outdoor APs, antennas, cables, power injectors and media converters. Wi-Fi bollards allow the wireless designer to install the wireless infrastructure where it is needed, without hanging APs on walls or light poles. Netpoint Wi-Fi bollards are available in a wide variety of colors suitable for most campus and park environments.
How to Find the Right Oberon Solution
Visit to discover the ideal access point enclosure and mount for your needs from hundreds of options. Filter by your specific criteria to find the perfect fit. For more details, speak to a local Oberon representative or view their distributor list.