Sustainability in the data center isn’t just about saving energy—it’s about reducing waste, extending equipment life, and simplifying infrastructure choices from the ground up.
Chatsworth Products (CPI) offers a portfolio of infrastructure solutions designed to make those decisions easier. Each product is built with sustainability in mind, helping you reduce energy use, minimize material waste, and streamline operations—without sacrificing performance or flexibility.
Backed by real-world deployments at organizations like Oak Ridge Schools, Anthem, and the University of Chicago, these solutions are engineered to deliver measurable results.
Here are six key products from CPI that can help your data center operate more efficiently, more reliably, and more sustainably.
1. Airflow Accessories that Reduce Cooling Costs at the Source
Even in well-designed data centers, small gaps inside the cabinet—like open rack spaces or cable pass-throughs—can cause bypass airflow and hot spots. These inefficiencies lead to overcooling, wasted energy, and added stress on HVAC systems.
That inefficiency doesn’t just affect airflow, it impacts your entire data center’s energy profile, PUE, and ESG performance.
CPI offers a complete line of thermal management accessories—including blanking panels, brush kits, air dams, and side panels—designed to seal off bypass airflow at the cabinet level. These simple, cost-effective upgrades isolate hot and cold air paths without changing your HVAC system or disrupting operations.
For some, these small upgrades can buy years of runway. For others, they’re the foundation for more strategic cooling approaches.
The result:
- Immediate gains in cooling efficiency with minimal investment
- Fewer hot spots and more stable inlet temperatures across the room
- Progress toward ESG and sustainability goals through better energy use and reduced overcooling
- Extended runway before high-cost liquid cooling upgrades are necessary
2. Aisle Containment That Improves Efficiency—Without Major Retrofits
If you're thinking, “We’ve already implemented aisle containment,” or “It’s too late to make major changes to our setup,” you're not alone. But even in contained environments, cooling inefficiencies can persist—especially if hot and cold air mix at the cabinet or row level. The good news? Small adjustments at these levels can make a big impact without requiring a full redesign.
That’s why CPI’s containment solutions are built to adapt—not disrupt—helping you fine-tune performance for maximum efficiency.
- Elevate® Adjustable Containment mounts directly to cabinets and features a telescoping design for maximum adaptability. It comes preassembled and installs in as little as five minutes per cabinet—with no need for overhead infrastructure.
- Vertical Exhaust Duct (VED) channels hot exhaust air from each cabinet directly into the return plenum, optimizing passive cooling strategies and reducing recirculation.
- For more complex environments, our Build-to-Spec (BTS) Aisle Containment Kit provides a field-fabricated, custom-fit solution that accommodates mixed cabinet heights and architectural obstacles.
The result:
- Significant reduction in bypass airflow when paired with proper cabinet-level management.
- Noticeable reduction in CRAC/CRAH demand and cooling energy usage.
- Lower operating costs and better energy efficiency—without reengineering your environment.
- A strong, low-impact step toward sustainability goals, thanks to more precise thermal control.
Case Studies:
- Oak Ridge Schools improved containment using CPI cabinets and VEDs, optimizing airflow and supporting digital learning reliability.
- Anthem achieved major energy savings by retrofitting VEDs into an existing facility, reducing CRAH load and increasing chilled water temperatures.
3. Intelligent PDUs that Eliminate Hidden Power Waste
Sustainability efforts stall without visibility. Ghost loads, overprovisioning, and stranded capacity quietly increase energy use—and without outlet-level data, they’re nearly impossible to identify.
For operators serious about energy efficiency and compliance, we recommend CPI’s eConnect® Metered Pro+ or Switched Pro+ PDUs. When paired with Power IQ® software, these PDUs deliver powerful insights into energy use and capacity trends—helping you optimize provisioning and report on performance with confidence.
These models offer:
- Outlet-level metering for pinpoint power tracking
- Remote outlet switching for secure, remote reboots
- Integrated temperature and humidity sensors for environmental insight
- Seamless integration with Power IQ® DCIM software for real-time dashboards, threshold alerts, and compliance reports
The result:
- Eliminated ghost loads and recovered stranded capacity across your deployment
- Right-sized provisioning to reduce energy waste and extend equipment life
- ESG-aligned reporting with audit-ready, real-time power data
- Greater control and accountability at the cabinet level
Case Study: At Oak Ridge Schools, eConnect® PDUs helped IT teams monitor outlet-level usage, trigger proactive alerts, and improve energy efficiency—demonstrating the real-world impact of intelligent power management.
4. Energy-Efficient Liquid Cooling That’s Safe, Scalable, and Fully Integrated
Liquid cooling doesn’t have to be complex – or risky. CPI’s ZetaFrame® Cabinet with integrated ZutaCore® HyperCool® is a closed-loop, waterless, direct-to-chip liquid cooling system that’s pre-installed, pre-tested, and ready for rapid deployment. It slashes energy use, eliminates the need for chilled water, and fits within a compact footprint—without adding infrastructure or overhead complexity.
Using non-conductive, two-phase fluid, the system evaporates heat directly at the chip and condenses it in a sealed loop—removing heat safely while avoiding the risks of traditional water-based systems. ZetaFrame’s built-in airflow management handles residual heat, giving you a hybrid cooling solution optimized for reliability, sustainability, and performance.
The result:
- Up to 50% reduction in cooling energy consumption
- No reliance on chilled water or external plumbing
- Safe, closed-loop operation with built-in leak mitigation
- Scalable thermal performance that supports today’s AI, HPC, and high-density compute
Case Study: The University of Chicago reduced total power consumption by 37% using ZetaFrame with integrated ZutaCore HyperCool—demonstrating that sustainable, high-efficiency cooling is not only possible, but proven.
5. Consolidate Everything into One Sustainable Cabinet System with ZetaFrame®
Piecemeal deployments create hidden inefficiencies—more packaging waste, more shipments, more time spent sourcing and integrating parts from multiple vendors.
The ZetaFrame® Cabinet System solves that by delivering a complete, pre-engineered infrastructure solution in a single, factory-assembled package. From airflow management and cable organization to eConnect® PDUs, access control, and optional liquid cooling, ZetaFrame integrates everything you need for a high-performance, future-ready deployment.
Built for both operational and environmental efficiency, the ZetaFrame Cabinet System reduces waste across the value chain by minimizing shipments and packaging. Its high load capacity (up to 5,000 lb. static) and modular design reduce the need for early replacements or rework as your needs evolve.
The result:
- Less on-site packaging waste compared to multi-vendor deployments.
- Accelerated deployment timelines and fewer integration issues.
- Future-ready infrastructure that supports power, cooling, and access needs as they scale.
- A more streamlined, sustainable approach to building and managing your environment.
What Customers Say: "It’s nice to have a single-vendor solution, so we don’t have to worry about someone else’s PDU fitting and the compatibility with the cabinet. It’s a good package to go along with the cabinet." - Robert Carneim, Oak Ridge Schools
Bonus: White Finishes That Improve Visibility and Cut Lighting Energy Use
Lighting may seem minor—but in a 24/7 facility, it can contribute significantly to total energy consumption. Poor visibility can also slow down maintenance and increase human error.
CPI offers cabinets, racks, and accessories in high-reflectivity Glacier White finishes that enhance ambient lighting, especially in high-density or low-ceiling environments. By improving how light disperses throughout the room, these finishes can reduce lighting energy use by up to 30%—while making workspaces brighter and easier to navigate.
The result:
- Up to 30% lower lighting-related energy costs
- Enhanced visibility for faster, safer on-site work
- Better overall energy performance in high-density deployment
Need expert guidance?
Chatsworth Products (CPI) offers a portfolio of infrastructure solutions engineered to reduce energy use, minimize waste, and support ESG compliance—from the cabinet out.
Contact us for a free consultation or request a custom configuration.