• Sobre nosotros
  • Contáctenos
  • Noticias y Eventos
  • Fogonadura
  • (52-55) 5203-7525
In order to provide complete functionality, this web site needs your explicit consent to store browser cookies. If you don't allow cookies, you may not be able to use certain features of the web site including but not limited to: log in, buy products, see personalized content, switch between site cultures. It is recommended that you allow all cookies.
I hereby accept that the provided information can be used for marketing purposes and targeted website content.

You can find more information on our privacy page.
Switched eConnect PDU
Descripción General

For use in data centers and equipment room racks and cabinets. Provides continuous, automated monitoring of each PDU to provide measurement at the rack level. Integration with electronic access control and environmental monitoring options provides a complete cabinet-level management solution that is easy to use and deploy.

Key Features and Benefits

  • Withstands the hot aisle temperatures of highdensity data center environments, with an ambient temperature rating of 149°F (65°C)
  • Protects equipment from current spikes and nuisance tripping with highly reliable, heat tolerant 100% rated magnetic hydraulic breakers
  • Optimizes power usage in high-density applications with continuous power monitoring at each PDU and input branch circuit with +/-1% accuracy
  • Delivers proactive environmental warnings and threshold alarms with integrated temperature and humidity monitoring
  • Prevents accidental disconnections through optional locking outlets, which ensure straight power cords stay securely fastened to IEC outlets
  • Vertical PDUs support attachment of two electronic swinghandle locks to provide secure electronic access control for CPI GlobalFrame® or TeraFrame® cabinets
  • Ensures notification of impending issues proactively through threshold settings and notifications
  • Vertical PDU installs quickly with universal, tool-less mounting hardware or available shipped preinstalled in CPI cabinets
  • Offers a broad range of standard configurations, combining different power inlets/plugs and outlets for configurations that match facility requirements. Vertical configurations feature up to 48 outlets.
Explorar Opciones de Productos
Refine By
Refine By
  • Form Factor
  • AMP
  • Tomacorrientes
  • Fase
  • Clavija
  • Tipo
  • Voltios
Explore Sizes & Options (71 Product Options)
Número de Producto Form Factor AMP Tomacorrientes Fase Clavija Tipo Voltios Precio (USD MSRP)
No Products Matching Your Filters