Cart
Loading...
Loading...
Cart
Loading...
Loading...

40159-001

6MTW Green Ground Wire with yellow spiral tracer; 100' (30.5 m) spool

MSRP $475.60
Height12" (304.8 mm)
Width2.8" (70 mm)
Country Of OriginUS
BABA CompliantYes
TypeGround Wire
Ship Width10" (25 cm)
Ship Length/Depth15" (381 mm)
Ship Height4" (10 cm)
Shipping Weight14 LB (6.35 kg)
Product Description

Use Ground Wire to create custom-length bonding jumpers to CPI Racks, Cabinets and Cable Runway to Bonding Busbars.

  • Ground Wire is a #6 AWG, 133-strand, green insulated conductor with a (MTW) yellow helical stripe jacket
  • Sold in a 100’ (30 m) length on a spool
  • High strand count requires specific Compression Lugs