Cart
40162-907
Compression Lug; Two-Hole; #2 Cable; 1.0" (25.4 mm) Hole Spacing; .375" (9.5 mm) Hole Size; Brown; Each
| Quantity | |
| Lug Style | Two-Hole Lug |
| Hole Spacing | 1.00" (25.4 mm) |
| Hole Size | .375" (9.5 mm) |
| Cable Size | #2 |
Product Description
Compression Lugs connect electrical wires to copper or tinned copper conductors.
- Manufactured from electroplated tinned copper conductors
- Available individually or in bulk quantities in three styles; Two-hole, Slotted, and 90º Slotted
- Other configurations available
Product Information
Robust Construction and Performance of Two-Hole Lugs
The 40162-907 compression lug features a durable two-hole design that provides secure connections for #2 cable applications. This bonding hardware is manufactured from electroplated tinned copper to ensure long-term reliability and corrosion resistance. It maintains electrical continuity in data centers, industrial settings, and other critical environments.
Compression lugs play a vital role in bonding and grounding systems by facilitating safe and efficient electrical pathways. The two-hole lug configuration offers stable mounting with 1.0 inch hole spacing and 0.375 inch hole size, reducing vibration and enhancing connection integrity. These components are essential for complying with industry standards and preventing electrical faults.
CPI's compression lugs, including the 40162-907 model, are designed for easy integration into existing electrical infrastructures. They support various cable sizes and are available individually or in bulk quantities to meet project demands. This flexibility makes them a reliable choice for professionals seeking high-quality bonding hardware.
The electroplated tinned copper construction not only improves conductivity but also withstands harsh conditions, extending the lifespan of the compression lug. This attention to detail ensures consistent performance in demanding applications where bonding hardware must operate flawlessly. CPI's commitment to quality guarantees that each lug meets rigorous manufacturing specifications.
For optimal electrical safety and system reliability, the 40162-907 two-hole compression lug delivers proven results in grounding and bonding scenarios. It complements CPI's comprehensive range of infrastructure solutions, supporting advanced technologies like AI and high-performance computing. Explore how these compression lugs can enhance your project's efficiency and durability.