Cart
40162-911
Compression Lug; Two-Hole; 4/0 Cable; 1.0" (25.4 mm) Hole Spacing; .375" (9.5 mm) Hole Size; Purple; Each
| Quantity | |
| Lug Style | Two-Hole Lug |
| Hole Spacing | 1.00" (25.4 mm) |
| Hole Size | .375" (9.5 mm) |
| Cable Size | 4/0 |
Product Description
Compression Lugs connect electrical wires to copper or tinned copper conductors.
- Manufactured from electroplated tinned copper conductors
- Available individually or in bulk quantities in three styles; Two-hole, Slotted, and 90º Slotted
- Other configurations available
Product Information
Applications and Benefits of Compression Lugs
Compression lugs are critical components in electrical bonding and grounding systems, providing secure and durable connections for cables and conductors. The 40162-911 model features a two-hole design with 1.0 inch hole spacing and .375 inch hole size, ideal for 4/0 cable applications. These lugs ensure reliable performance in data centers, industrial environments, and enterprise networks.
Bonding hardware like compression lugs maintains electrical continuity and enhances safety by preventing fault currents and equipment damage. Manufactured from electroplated tinned copper, CPI compression lugs offer excellent conductivity and corrosion resistance. They are essential for achieving compliance with industry standards and protecting sensitive ICT infrastructure.
Grounding connectors play a vital role in dissipating electrical surges and stabilizing system voltages. The 40162-911 compression lug supports efficient grounding in high-density settings, including AI facilities and hyperscale data centers. Its purple color coding helps identify cable sizes quickly during installation and maintenance.
Compression lugs from CPI are designed for easy installation with standard compression tools, reducing labor time and ensuring consistent connections. Available in two-hole, slotted, and 90-degree slotted styles, they cater to diverse bonding requirements across various applications. This flexibility allows for customization in complex electrical systems.
For optimal bonding and grounding solutions, specify CPI compression lugs like the 40162-911 to enhance system reliability and safety. These components are backed by decades of engineering expertise and global availability from Chatsworth Products. Trust CPI for high-quality bonding hardware that supports your growing investment in technology infrastructure.