Cart
40162-913
Compression Lug; Slotted; #6 Cable; .500" (12.7 mm) /.625" (15.9 mm) Hole Spacing; .250" (6.4 mm) Hole Size; Blue; Each
| Quantity | |
| Lug Style | Slotted Lug |
| Hole Spacing | .500" (12.7 mm)/ .625" (15.9 mm) |
| Hole Size | .250" (6.4 mm) |
| Cable Size | #6 |
Product Description
Compression Lugs connect electrical wires to copper or tinned copper conductors.
- Manufactured from electroplated tinned copper conductors
- Available individually or in bulk quantities in three styles; Two-hole, Slotted, and 90º Slotted
- Other configurations available
Product Information
Features and Applications of Slotted Compression Lugs
Chatsworth Products Compression Lugs provide secure electrical connections for bonding and grounding systems. The slotted design of model 40162-913 accommodates number six cable with precise hole spacing for easy installation. These lugs are manufactured from electroplated tinned copper conductors to ensure longevity and performance in demanding environments.
Slotted lugs like the 40162-913 are essential components in data center infrastructure and industrial applications. They facilitate reliable grounding connections that protect equipment from electrical faults and surges. CPI's bonding hardware is engineered to meet rigorous standards for safety and efficiency in enterprise networking solutions.
The compression lugs feature a blue color coding and are available individually or in bulk quantities. With hole sizes of 0.250 inches and spacing options, they offer flexibility for various mounting requirements. These slotted lugs support optimal performance in power distribution and grounding systems across multiple industries.
Installation of CPI's compression lugs is straightforward, reducing deployment time in critical infrastructure projects. The durable construction resists corrosion and maintains conductivity over extended periods. This bonding hardware is ideal for use in data centers, telecommunications rooms, and industrial automation settings.
Chatsworth Products ensures global availability and rapid customization for compression lugs and related bonding solutions. The 40162-913 model exemplifies CPI's commitment to quality and innovation in grounding and bonding applications. Trust these slotted lugs to enhance the reliability and safety of your electrical systems.