Cart
40162-953
Compression Lug; Two-Hole; #6 Cable; 1.0" (25.4 mm) Hole Spacing; .375" (9.5 mm) Hole Size; Blue; Package of 50
| Quantity | |
| Lug Style | Two-Hole Lug |
| Hole Spacing | 1.00" (25.4 mm) |
| Hole Size | .375" (9.5 mm) |
| Cable Size | #6 |
Product Description
Compression Lugs connect electrical wires to copper or tinned copper conductors.
- Manufactured from electroplated tinned copper conductors
- Available individually or in bulk quantities in three styles; Two-hole, Slotted, and 90º Slotted
- Other configurations available
Product Information
Two‑Hole Design for Secure Grounding
Compression Lug 40162-953 provides a dependable connection between #6 copper conductors and tinned‑copper busbars. The lug's two‑hole configuration aligns with standard 1.00‑inch (25.4 mm) spacing for easy installation. Engineered by CPI, it meets rigorous grounding and bonding standards for modern infrastructure. Manufactured from electroplated tinned copper, the 40162‑953 compression lug resists corrosion in harsh environments. The tin coating ensures consistent electrical conductivity over the product's service life. This construction supports the reliability required in data‑center and industrial settings. The two‑hole, .375‑inch (9.5 mm) hole size design simplifies crimping of #6 cable, reducing installation time and minimizing the risk of loose connections. When installed correctly, the lug delivers a secure bond that maintains system grounding integrity. The EN 953 specification aligns with international standards for grounding hardware. Typical applications include grounding of power distribution units, bonding of rack enclosures, and securing of cable trays in hyperscale data centers. The lug's compact profile fits within tight enclosure spaces without sacrificing performance. Its versatility makes it suitable for both new builds and retrofit projects. CPI offers the 40162‑953 compression lug through its global network of authorized distributors, ensuring rapid delivery and local support. Technical assistance is available to guide proper crimping techniques and compliance verification. Choose CPI for high‑quality grounding solutions that protect critical IT equipment.