Cart
40162-954
Compression Lug; Two-Hole; #2 Cable; .625" (15.9 mm) Hole Spacing; .250" (6.4 mm) Hole Size; Brown; Package of 50
| Quantity | |
| Lug Style | Two-Hole Lug |
| Hole Spacing | .625" (15.9 mm) |
| Hole Size | .250" (6.4 mm) |
| Cable Size | #2 |
Product Description
Compression Lugs connect electrical wires to copper or tinned copper conductors.
- Manufactured from electroplated tinned copper conductors
- Available individually or in bulk quantities in three styles; Two-hole, Slotted, and 90º Slotted
- Other configurations available
Product Information
Applications and Benefits of Compression Lugs
Compression lugs are essential components for creating secure electrical connections in bonding and grounding systems. These connectors reliably join copper or tinned copper conductors in data centers, industrial environments, and telecommunications infrastructure. The 40162-954 model exemplifies high-quality compression lugs with its specific design for number two cable applications.
This compression lug features a two-hole configuration with hole spacing of .625 inches (15.9 mm) and hole size of .250 inches (6.4 mm). Manufactured from electroplated tinned copper, it offers excellent conductivity and corrosion resistance for long-term performance. Compression lugs like this are available in various styles to meet diverse electrical connection needs.
Electrical compression lugs provide superior reliability in demanding applications such as power distribution and equipment grounding. They ensure safe and efficient current flow while minimizing the risk of loose connections. Proper installation of these lugs enhances system integrity and compliance with electrical standards.
Joint lugs play a critical role in creating permanent, low-resistance connections for bonding and grounding hardware. The 40162-954 compression lug facilitates easy mounting with its standardized hole spacing and size. This design supports quick integration into existing electrical systems for improved safety and efficiency.
Chatsworth Products compression lugs are engineered with decades of expertise in infrastructure solutions for global enterprises. Our commitment to quality ensures that every compression lug meets rigorous performance and durability standards. Trust CPI for innovative bonding and grounding products that power and protect your critical investments.