Cart
Loading...
Loading... 40162-963
Compression Lug; Slotted; #6 Cable; .500" (12.7 mm) /.625" (15.9 mm) Hole Spacing; .250" (6.4 mm) Hole Size; Blue; Package of 50
MSRP $233.21
| Quantity | |
| Lug Style | Slotted Lug |
| Hole Spacing | .500" (12.7 mm)/ .625" (15.9 mm) |
| Hole Size | .250" (6.4 mm) |
| Cable Size | #6 |