Cart
Loading...
Loading... 40162-964
Compression Lug; 90 Degree Slotted; #6 Cable; .500" (12.7 mm) /.625" (15.9 mm) Hole Spacing; .250" (6.4 mm) Hole Size; Blue; Package of 50
MSRP $283.24
| Quantity | |
| Lug Style | 90° Slotted Lug |
| Hole Spacing | .500" (12.7 mm)/ .625" (15.9 mm) |
| Hole Size | .250" (6.4 mm) |
| Cable Size | #6 |