Cart
Loading...
Loading...
Cart
Loading...
Loading...

40169-001

Pedestal Clamp with Bonding Connector; For use with Square; 1-1/8" (28 mm) OD Pedestal Style; (2) #6 AWG connectors per side; Each

MSRP $77.85
Pedestal StyleCross Connector with Square Style Pedestal
Height1" (25.4 mm)
Width2.5" (64 mm)
Country Of OriginUS
BABA CompliantYes
Ship Width4" (10 cm)
Ship Length/Depth10" (254 mm)
Ship Height4" (10 cm)
Shipping Weight0.85 LB (0.39 kg)
Product Description

Support bonding conductors from round or square raised floor pedestals using the Pedestal Clamp with Bonding Connector. The connector provides a bonding connection for the pedestal and supports up to four bonding conductors (wires) from the pedestal. Use to create a signal reference grid under the raised access floor using #6 AWG or 2/0 bare round conductor. Select the Pedestal Clamp with Bonding Connector to match the style and size of the pedestal and size of the conductor. See the order table.

  • Use Cross Connectors to create signal reference grid intersections; support up to (4) conductors, 2 per side, size #6 AWG or 2/0
  • Use Straight Connectors to support the signal reference grid in-between intersections; support 1 or 2 conductors on one side of the pedestal only, size #6 AWG or 2/0
  • Manufactured from electrotin plated copper or bronze (P/N 40169-003) with stainless steel installation hardware
  • PNs 40169-001 and 40169-002 are UL® Listed, File E236184, Category KDER (US), KDER7 (Canada) - Bonding and Grounding Equipment