Cart
Loading...
Loading...
Cart
Loading...
Loading...

40169-002

Pedestal Clamp with Bonding Connector; For use with Round; 1-1/8" (28 mm) to 1-3/4" (44 mm) OD Pedestal Style; (1) #6 AWG and (1) 2/0 Connectors per side; Each

MSRP $236.92
Pedestal StyleCross Connector with Round Style Pedestal
Product Description

Support bonding conductors from round or square raised floor pedestals using the Pedestal Clamp with Bonding Connector. The connector provides a bonding connection for the pedestal and supports up to four bonding conductors (wires) from the pedestal. Use to create a signal reference grid under the raised access floor using #6 AWG or 2/0 bare round conductor. Select the Pedestal Clamp with Bonding Connector to match the style and size of the pedestal and size of the conductor. See the order table.

  • Use Cross Connectors to create signal reference grid intersections; support up to (4) conductors, 2 per side, size #6 AWG or 2/0
  • Use Straight Connectors to support the signal reference grid in-between intersections; support 1 or 2 conductors on one side of the pedestal only, size #6 AWG or 2/0
  • Manufactured from electrotin plated copper or bronze (P/N 40169-003) with stainless steel installation hardware
  • PNs 40169-001 and 40169-002 are UL® Listed, File E236184, Category KDER (US), KDER7 (Canada) - Bonding and Grounding Equipment