Cart
Loading...
Loading... 40170-005
Pipe Clamp with Bonding Connector; For use with Pipe Size 3.5"-4" (89 mm-100mm); Each
MSRP $162.76
| Type | For use with Pipe Size 3.5"-4" (89 mm-100mm) |
| Height | 1.75" (44.45 mm) |
| Width | 5.8" (146 mm) |
| Country Of Origin | US |
| BABA Compliant | Yes |
| Ship Width | 6" (15 cm) |
| Ship Length/Depth | 20" (508 mm) |
| Ship Height | 4" (10 cm) |
| Shipping Weight | 1.65 LB (0.75 kg) |