Cart
Loading...
Loading...
Cart
Loading...
Loading...

10610-035

Rack Bonding Busbar; for 35"W (889 mm) Rack

MSRP $125.14
Width35" (889 mm)
Depth0.8" (19 mm)
Country Of OriginUS
BABA CompliantYes
Ship Width1" (3 cm)
Ship Length/Depth97" (2464 mm)
Ship Height1" (3 cm)
Shipping Weight4 LB (1.81 kg)
Product Description

Use Rack Bonding Busbar for consolidating equipment bonding. Constructed of 3/16”-thick x 3/4”H (4.763 mm x 19.1 mm) hard-drawn electrolytic tough pitch 110 alloy copper bar with eight #6-32 tapped lug mounting holes on 1” (25.4 mm) centers and two pairs of 5/16” (7.938 mm) diameter holes spaced 3/4” (19.1 mm) apart for attaching ground jumpers.

  • Other configurations available on request
  • UL® Listed

Part number consists of Busbar and a hardware kit that includes:

  • (1) splice plate bar, 3”L (80 mm)
  • (2) #12-24 copper machine screws
  • (2) #12 copper flat washers
  • (8) #6-32 copper machine screws
  • (8) #6 ring terminals