Cart
Loading...
Loading... 25190-000
Cable Port Brush Kit for CUBE-iT®Wall-Mount Cabinet; 0.8"H x 10.6"W x 2.9"D (20 mm x 268 mm x 74 mm); Black; Pair
MSRP $65.89
| Height | 0.8" (20.32 mm) |
| Width | 10.6" (269 mm) |
| Depth | 3" (76 mm) |
| Country Of Origin | US |
| BABA Compliant | Yes |
| Color | Black |
| Ship Width | 2" (5 cm) |
| Ship Length/Depth | 36" (914 mm) |
| Ship Height | 6" (15 cm) |
| Shipping Weight | 2 LB (0.91 kg) |
