Cart
Loading...
Loading... 11837-701
Horizontal Wire Management Bar for CUBE-iT®Wall-Mount Cabinet; 1.5”H (38 mm) x 19.3”W (490 mm) x 3.7”D (94 mm); Includes mounting hardware and (12) cable ties; Black
MSRP $57.27
| Width | 19.3" (490 mm) |
| Height | 1.5" (38 mm) |
| Depth | 3.7" (94 mm) |
| Country Of Origin | US |
| BABA Compliant | Yes |
| Color | Black |
| Ship Width | 7.13" (18 cm) |
| Ship Length/Depth | 49" (1245 mm) |
| Ship Height | 4.25" (11 cm) |
| Shipping Weight | 4 LB (1.81 kg) |
