Cart
14440-C01
Ring Cable Manager; Z4-Series SeismicFrame; 23.6" (600 mm) W x 43U; Black
| Width | 1.6" (41 mm) |
| Rack Height | |
| Color | Black |
Product Description
Ring Cable Manager is independent of the equipment mounting rails, creating a separate vertical pathway for cables and includes plastic cable rings to organize cables.
Key Features and Benefits
- Attaches to the frame in a fixed location, independent of the equipment mounting rails
- Rings have an opening on the front for easy addition
- or removal of cables
- Includes: brackets, rings, installation hardware
- Material: Steel brackets, plastic rings
- Finish: Black or Glacier White; rings are Black
- Select part number to match
Product Information
Key Benefits of the 14440-C01 Ring Cable Manager
The 14440-C01 ring cable manager provides a dedicated vertical pathway for cables in Z4-Series SeismicFrame® cabinets, ensuring organized and secure cable management. This accessory features plastic cable rings that easily hold and separate cables, reducing clutter and improving airflow. Its independent attachment to the frame means it does not interfere with equipment mounting rails, offering stable performance in data center environments.
Key features include steel brackets and plastic rings that come with all necessary installation hardware for quick setup. The rings have a front opening design, allowing for simple addition or removal of cables without disrupting existing configurations. Made from durable materials, the 14440-C01 withstands rigorous use while maintaining a clean black finish that matches cabinet aesthetics.
Benefits of using this ring cable manager include enhanced cable organization, which minimizes the risk of damage and simplifies maintenance tasks. The separate pathway helps maintain optimal airflow, crucial for high-density setups in modern data centers. This solution supports efficient infrastructure operations by keeping cables accessible and neatly arranged for long-term reliability.
Compatibility with Z4 series cabinets ensures a seamless fit, making the 14440-C01 an ideal choice for integration into existing or new installations. The easy installation process allows for rapid deployment, saving time and reducing labor costs during setup. With its robust design, this cable manager contributes to a professional and organized cabinet environment.
Chatsworth Products delivers reliable cable management solutions with the 14440-C01, emphasizing quality and innovation in every component. This product helps data centers achieve better performance through effective cable organization and protection. For optimal results in Z4 series applications, the 14440-C01 ring cable manager is a trusted accessory.