Cart
Loading...
Loading...
Cart
Loading...
Loading...

14445-C00

Ring Cable Manager; Z4-Series SeismicFrame; 31.5" (800 mm) W x 40U; Black

MSRP $279.18
Width5.6" (142 mm)
Rack Height
ColorBlack
Product Description

Ring Cable Manager is independent of the equipment mounting rails, creating a separate vertical pathway for cables and includes plastic cable rings to organize cables. 

Key Features and Benefits
  • Attaches to the frame in a fixed location, independent of the equipment mounting rails
  • Rings have an opening on the front for easy addition
  • or removal of cables
  • Includes: brackets, rings, installation hardware
  • Material: Steel brackets, plastic rings
  • Finish: Black or Glacier White; rings are Black
  • Select part number to match