



Cart
39835-710




Vertical Cable Manager for ZetaFrame®Cabinet; for 52U x 23.6"W (600 mm) Cabinet; Short Finger; No Cover; Black
| Cabinet Width | 23.6"W (600 mm) |
| Height RMU | 52U |
| Type | Short Finger |
Product Description
Keep network cables separate and organized using the following cable management accessories.
Key Features and Benefits
- Fully compatible with Air Dam Kit and Cable Lashing Panel
- Openings between fingers align with each U on the mounting rail
- Short or long plastic T-shaped finger options
- Rail setback: - 7-1/4 (184 mm) for Managers with long fingers - 4-3/4 (121 mm) for Managers with short fingers
- Long fingers pass up to (48) cables per U space through openings
- Short fingers pass up to (24) cables per U space through openings
- Hinged cover included with managers in cabinets wider than 600 mm
- Material: aluminum panels, fingers are black, hinges/latches are blue
- Finish: Black or Glacier White; fingers are black, hinges/latches are blue
- Select part number to match cabinet usable height, width and color of the cabinet
Product Information
Key Features of the Cabinet Short Design
The cabinet short vertical cable manager provides a compact solution for routing cables in tight spaces while preserving clear airflow paths. Its T‑shaped fingers align with each rack unit, allowing up to 24 cables per U for efficient cable organization. Designed specifically for ZetaFrame® cabinets, the short‑finger configuration reduces depth without sacrificing structural integrity. Compatibility with the Air Dam Kit and Cable Lashing Panel ensures a seamless integration into existing enclosure setups. The hinged cover adds protection and easy access, making maintenance straightforward. By consolidating cables, the vertical cable manager helps maintain a tidy interior and supports high‑density deployments. The aluminum construction delivers durability and a lightweight profile that eases handling during installation. Integrated openings between fingers align precisely with the mounting rail, simplifying the routing process for technicians. This accessory accelerates deployment times and reduces the risk of cable damage. Overall, the cabinet short design enhances system reliability, supports optimal cooling performance, and aligns with CPI's commitment to quality and customer service.