Cart
Loading...
Loading... 13517-701
Rack Mount Cable Tray, Front-to-Back, 19"W x 1U H, Black, UL Listed
MSRP $248.61
| Height | 1.7" (43.18 mm) |
| Width | 19" (483 mm) |
| Depth | 21.5" (546 mm) |
| Country Of Origin | US |
| BABA Compliant | Yes |
| Color | Black |
| Ship Width | 21" (53 cm) |
| Ship Length/Depth | 61" (1549 mm) |
| Ship Height | 3" (8 cm) |
| Shipping Weight | 16 LB (7.26 kg) |
