Cart
Loading...
Loading...
Cart
Loading...
Loading...

14435-C03

Air Dam; Z4-Series SeismicFrame; 31.5" (800 mm) W x 43U; Black

MSRP $416.46
Width29.2" (741 mm)
Height82.8" (2103.12 mm)
ColorBlack
Product Description

Air Dam blocks airflow around the sides and top of the equipment mounting space in Z4-Series SeismicFrame® Cabinets, so cold air passes through equipment, and hot air does not recirculate around equipment.

Key Features and Benefits
  • Attaches to and adjusts with mounting rails
  • Requires a minimum rail setback of 2.3" (58 mm) from the front of the cabinet frame
  • Flexible seal against top and side panels
  • Includes: top, bottom, and side baffles; installation hardware
  • Material: Steel baffles, plastic seals
  • Finish: Black or Glacier White, seals are Black