







Cart
39873-700








Vertical Exhaust Duct For ZetaFrame®Cabinet; For 23.6"W (600 mm) x 41.3"D (1050 mm) - 47.2"D (1200 mm) Cabinet; 15”H-20”H (381 mm – 508 mm); One Cable Opening; Black
| Cabinet Width | 23.6"W (600 mm) |
| Duct Height | 15”-20”H (381 mm – 508 mm) |
| Color | Black |
Product Description
The Vertical Exhaust Duct attaches to the top of the cabinet to provide a sealed pathway for exhaust air from the top of the cabinet to an overhead drop ceiling as part of a closed hot air return.
Key Features and Benefits
- Used with Solid Rear Door, Bottom Panel, Air Dam, Snap-In Filler Panels and Air Director for a complete and effective airflow containment strategy
- Fits cabinets that are 41.3”D (1050 mm) or deeper
- Two-piece duct adjusts in height to span the distance between the top of the cabinet and the overhead drop ceiling; available in three sizes (see description in order table)
- Features easy height adjustment, has a flexible seal at the top to accommodate variations in the drop ceiling
- Includes a brush-sealed cable opening on the back of the duct to allow power cords to enter the back of the cabinet when the duct is installed
- Includes: Vertical Exhaust Duct and installation hardware
- Material: Aluminum duct panels; top seal and duct corners are plastic
- Finish: Black or Glacier White; seal and corners are black
- Select part number to match the width and color of the cabinet
Product Information
Key Features of the Vertical Exhaust Duct
The vertical exhaust duct provides a dedicated pathway for hot air to exit a ZetaFrame® cabinet, improving overall thermal performance. Its sealed design creates a reliable drop ceiling air return that isolates exhaust from surrounding equipment. This solution helps data‑center operators meet cooling efficiency targets while protecting sensitive hardware. Designed for cabinets with a depth of 41.3 in (1050 mm) or greater, the duct adjusts from 15 in to 20 in (381 mm‑508 mm) to match the distance to an overhead drop ceiling. The aluminum panels and plastic corners deliver durable construction, and the finish is available in black or Glacier White to match cabinet aesthetics. The part number 39873‑700 ensures compatibility with ZetaFrame® units and streamlines ordering. Airflow management is optimized by directing exhaust directly upward, reducing recirculation and lowering cooling costs. The flexible top seal accommodates minor variations in ceiling height, maintaining a tight seal for consistent performance. This vertical exhaust duct integrates with solid rear doors, bottom panels, and air directors for a complete containment strategy. Installation is straightforward, featuring a two‑piece design that bolts to the cabinet top and includes a brush‑sealed cable opening for power cords. An optional over‑track exhaust duct configuration can be added for extended routing needs in complex rack layouts. All required hardware is supplied, enabling rapid deployment without additional parts. By incorporating this exhaust cabinet accessory, facilities gain a scalable solution that supports high‑density deployments and future‑ready data‑center designs. The vertical exhaust duct enhances cooling reliability, simplifies maintenance, and aligns with CPI's commitment to quality and innovation. Contact a CPI sales specialist to confirm fit and begin integration.