







Cart
39873-708








Vertical Exhaust Duct For ZetaFrame®Cabinet; For 23.6"W (600 mm) x 41.3"D (1050 mm) - 47.2"D (1200 mm) Cabinet; 34”H-60”H (863 mm – 1523 mm); One Cable Opening; Black
| Cabinet Width | 23.6"W (600 mm) |
| Duct Height | 34”-60”H (863 mm – 1523 mm) |
| Color | Black |
Product Description
The Vertical Exhaust Duct attaches to the top of the cabinet to provide a sealed pathway for exhaust air from the top of the cabinet to an overhead drop ceiling as part of a closed hot air return.
Key Features and Benefits
- Used with Solid Rear Door, Bottom Panel, Air Dam, Snap-In Filler Panels and Air Director for a complete and effective airflow containment strategy
- Fits cabinets that are 41.3”D (1050 mm) or deeper
- Two-piece duct adjusts in height to span the distance between the top of the cabinet and the overhead drop ceiling; available in three sizes (see description in order table)
- Features easy height adjustment, has a flexible seal at the top to accommodate variations in the drop ceiling
- Includes a brush-sealed cable opening on the back of the duct to allow power cords to enter the back of the cabinet when the duct is installed
- Includes: Vertical Exhaust Duct and installation hardware
- Material: Aluminum duct panels; top seal and duct corners are plastic
- Finish: Black or Glacier White; seal and corners are black
- Select part number to match the width and color of the cabinet
Product Information
Optimize Airflow with Vertical Exhaust Duct Systems
The Vertical Exhaust Duct for ZetaFrame® Cabinet provides a sealed pathway for exhaust air, directing it to an overhead drop ceiling as part of a closed hot air return system. This vertical exhaust solution ensures efficient thermal management by preventing hot air recirculation in data center environments. It is designed for cabinets measuring 23.6 inches wide (600 mm) and depths from 41.3 inches to 47.2 inches (1050 mm to 1200 mm), with adjustable heights from 34 inches to 60 inches (863 mm to 1523 mm).
Engineered for compatibility with solid rear doors, bottom panels, and air dams, this duct supports a complete airflow containment strategy to maximize cooling efficiency. The two-piece design allows easy height adjustment, while a flexible top seal accommodates variations in drop ceilings for reliable performance. A brush-sealed cable opening on the back facilitates power cord entry, maintaining seal integrity without compromising accessibility.
Constructed from durable aluminum with black plastic seals and corners, this vertical exhaust duct offers long-lasting reliability in demanding applications. Its black finish blends seamlessly with CPI cabinet systems, ensuring a professional appearance while enhancing cabinet exhaust management. This accessory is essential for data centers seeking to reduce energy costs and improve equipment uptime through optimized thermal control.
Ideal for use in enterprise, hyperscale, and colocation data centers, this exhaust duct addresses the challenges of high-density computing and AI workloads. By integrating with CPI's comprehensive thermal management solutions, it helps maintain stable operating temperatures and extends equipment lifespan. The vertical exhaust design is a key component in achieving regulatory compliance and future-ready infrastructure.
For expert guidance on implementing this and other exhaust management solutions, consult CPI's team of specialists. With decades of experience in data center infrastructure, CPI delivers customized support to meet your specific thermal needs. Explore more resources, including CAD blocks and BIM drawings, to streamline your deployment process.