







Cart
39873-E02








Vertical Exhaust Duct For ZetaFrame®Cabinet; For 29.5"W (750 mm) x 41.3"D (1050 mm) - 47.2"D (1200 mm) Cabinet; 15”H-20”H (381 mm – 508 mm); One Cable Opening; Glacier White
| Cabinet Width | 29.5"W (750 mm) |
| Duct Height | 15”-20”H (381 mm – 508 mm) |
| Color | Glacier White |
Product Description
The Vertical Exhaust Duct attaches to the top of the cabinet to provide a sealed pathway for exhaust air from the top of the cabinet to an overhead drop ceiling as part of a closed hot air return.
Key Features and Benefits
- Used with Solid Rear Door, Bottom Panel, Air Dam, Snap-In Filler Panels and Air Director for a complete and effective airflow containment strategy
- Fits cabinets that are 41.3”D (1050 mm) or deeper
- Two-piece duct adjusts in height to span the distance between the top of the cabinet and the overhead drop ceiling; available in three sizes (see description in order table)
- Features easy height adjustment, has a flexible seal at the top to accommodate variations in the drop ceiling
- Includes a brush-sealed cable opening on the back of the duct to allow power cords to enter the back of the cabinet when the duct is installed
- Includes: Vertical Exhaust Duct and installation hardware
- Material: Aluminum duct panels; top seal and duct corners are plastic
- Finish: Black or Glacier White; seal and corners are black
- Select part number to match the width and color of the cabinet
Product Information
Key Features and Advantages of the Vertical Exhaust Duct
The Vertical Exhaust Duct for ZetaFrame® Cabinet efficiently manages cabinet exhaust by creating a sealed pathway for hot air return in data center environments. This vertical duct solution helps maintain optimal thermal conditions, reducing energy costs and improving equipment reliability. Its design supports effective airflow containment as part of a comprehensive thermal management strategy.
Key features include easy height adjustment from 15 to 20 inches and a flexible seal to accommodate variations in drop ceilings. The vertical exhaust duct fits cabinets from 41.3 inches deep to 47.2 inches deep, ensuring compatibility with various ZetaFrame configurations. It also incorporates a brush-sealed cable opening for secure power cord entry, enhancing safety and organization.
Duct installation is straightforward with included hardware, allowing for quick deployment in data center settings. The two-piece design enables simple adjustment to span the distance between the cabinet top and overhead ceiling, ensuring a precise fit. This vertical duct installation promotes efficient hot air removal, supporting stable operational temperatures.
The exhaust duct material consists of durable aluminum panels with plastic corners and seals, finished in Glacier White for a modern appearance. This construction ensures long-term durability and resistance to wear in demanding environments. The choice of materials supports reliable performance, making it a robust solution for continuous data center operations.
Using this vertical exhaust duct reduces cooling costs by effectively containing and directing hot air away from critical equipment. It integrates seamlessly with other ZetaFrame accessories like solid rear doors and air dams for a complete airflow containment system. Overall, this cabinet exhaust solution enhances data center efficiency, supporting high-density applications and future-ready infrastructure.