







Cart
39873-E05








Vertical Exhaust Duct For ZetaFrame®Cabinet; For 27.6"W (700 mm) x 41.3"D (1050 mm) - 47.2"D (1200 mm) Cabinet; 20”H-34”H (508 mm – 863 mm); One Cable Opening; Glacier White
| Height | 34" (863.6 mm) " |
| Width | 23.8" (605 mm) " |
| Depth | 23.6" (599 mm) |
| Certifications | Not Applicable |
| Country Of Origin | US |
| BABA Compliant | Yes |
| Color | Glacier White |
| Ship Width | 24 in |
| Ship Length/Depth | 114 in |
| Ship Height | 6 in |
| Shipping Weight | 27 LB |
Product Description
The Vertical Exhaust Duct attaches to the top of the cabinet to provide a sealed pathway for exhaust air from the top of the cabinet to an overhead drop ceiling as part of a closed hot air return.
Key Features and Benefits
- Used with Solid Rear Door, Bottom Panel, Air Dam, Snap-In Filler Panels and Air Director for a complete and effective airflow containment strategy
- Fits cabinets that are 41.3”D (1050 mm) or deeper
- Two-piece duct adjusts in height to span the distance between the top of the cabinet and the overhead drop ceiling; available in three sizes (see description in order table)
- Features easy height adjustment, has a flexible seal at the top to accommodate variations in the drop ceiling
- Includes a brush-sealed cable opening on the back of the duct to allow power cords to enter the back of the cabinet when the duct is installed
- Includes: Vertical Exhaust Duct and installation hardware
- Material: Aluminum duct panels; top seal and duct corners are plastic
- Finish: Black or Glacier White; seal and corners are black
- Select part number to match the width and color of the cabinet
Product Information
Vertical Duct Design and Performance Features
The Vertical Exhaust Duct for ZetaFrame® Cabinet provides a sealed pathway for exhaust air, directing it from the cabinet top to an overhead drop ceiling. This vertical duct is essential for effective thermal management in data centers, ensuring hot air is efficiently removed. By integrating with components like solid rear doors and air dams, it supports a complete airflow containment strategy.
Key features include an adjustable height from 20 inches to 34 inches (508 mm to 863 mm), allowing customization for various ceiling heights. The flexible seal at the top accommodates drop ceiling variations, while brush-sealed cable openings maintain containment when routing power cords. These elements work together to enhance exhaust cabinet performance and cooling efficiency.
Constructed from durable aluminum with plastic duct corners and seals, the vertical duct ensures long-term reliability in demanding environments. The Glacier White finish matches standard cabinet aesthetics, and the design prioritizes easy installation with included hardware. This robust construction helps protect against air leakage and maintains consistent airflow.
Benefits of using this vertical duct include reduced cooling costs and improved energy efficiency in data centers. It prevents hot air recirculation, allowing IT equipment to operate at optimal temperatures for extended lifespan. These advantages make it a valuable addition to any exhaust cabinet system seeking to maximize density and performance.
Compatible with ZetaFrame cabinets that are 27.6 inches wide (700 mm) and 41.3 inches deep (1050 mm) or deeper, this accessory simplifies integration into existing infrastructure. Installation is straightforward, with adjustments for height and seal flexibility ensuring a secure fit. This compatibility supports future-ready data centers aiming for seamless thermal management upgrades.