







Cart
39873-E06








Vertical Exhaust Duct For ZetaFrame®Cabinet; For 29.5"W (750 mm) x 41.3"D (1050 mm) - 47.2"D (1200 mm) Cabinet; 20”H-34”H (508 mm – 863 mm); One Cable Opening; Glacier White
| Height | 34" (863.6 mm) " |
| Width | 25.8" (655 mm) " |
| Depth | 23.6" (599 mm) |
| Certifications | Not Applicable |
| Country Of Origin | US |
| BABA Compliant | Yes |
| Color | Glacier White |
| Ship Width | 24 in |
| Ship Length/Depth | 114 in |
| Ship Height | 6 in |
| Shipping Weight | 28 LB |
Product Description
The Vertical Exhaust Duct attaches to the top of the cabinet to provide a sealed pathway for exhaust air from the top of the cabinet to an overhead drop ceiling as part of a closed hot air return.
Key Features and Benefits
- Used with Solid Rear Door, Bottom Panel, Air Dam, Snap-In Filler Panels and Air Director for a complete and effective airflow containment strategy
- Fits cabinets that are 41.3”D (1050 mm) or deeper
- Two-piece duct adjusts in height to span the distance between the top of the cabinet and the overhead drop ceiling; available in three sizes (see description in order table)
- Features easy height adjustment, has a flexible seal at the top to accommodate variations in the drop ceiling
- Includes a brush-sealed cable opening on the back of the duct to allow power cords to enter the back of the cabinet when the duct is installed
- Includes: Vertical Exhaust Duct and installation hardware
- Material: Aluminum duct panels; top seal and duct corners are plastic
- Finish: Black or Glacier White; seal and corners are black
- Select part number to match the width and color of the cabinet
Product Information
Optimizing Exhaust Air Management with Vertical Exhaust Duct
The Vertical Exhaust Duct for ZetaFrame® Cabinet provides a sealed pathway for exhaust air to reach overhead drop ceilings, supporting effective thermal management in data center environments. By directing hot air away from IT equipment, it improves cooling efficiency and prevents recirculation. This accessory is a key component in comprehensive airflow containment strategies.
Featuring an adjustable height from 20 inches to 34 inches (508 mm to 863 mm), the duct accommodates various ceiling heights for flexible installation. A brush-sealed cable opening on the back allows power cords to enter the cabinet without breaking the airtight seal. Constructed from aluminum with plastic corners and seals, it ensures durability and long-term performance in demanding conditions.
Integrated with components like solid rear doors and air dams, the Vertical Exhaust Duct enables complete airflow containment to minimize hot and cold air mixing. This reduction in air bypass lowers the workload on data center cooling systems, leading to energy cost savings. Proper deployment helps maintain consistent temperatures and supports high-density computing applications.
Designed for ZetaFrame Cabinets with widths of 29.5 inches (750 mm), this duct fits cabinets that are 41.3 inches (1050 mm) deep or more, ensuring compatibility with standard configurations. The flexible top seal adapts to variations in drop ceiling heights, simplifying installation and enhancing密封. Easy height adjustment mechanisms allow for quick customization to site-specific requirements.
By optimizing exhaust air management, the Vertical Exhaust Duct contributes to reliable thermal management, extending the lifespan of critical IT infrastructure. This proactive approach reduces cooling costs and mitigates the risk of overheating in AI and high-performance computing environments. CPI's solution delivers robust performance for modern data centers seeking efficient cooling solutions.