







Cart
39873-E08








Vertical Exhaust Duct For ZetaFrame®Cabinet; For 23.6"W (600 mm) x 41.3"D (1050 mm) - 47.2"D (1200 mm) Cabinet; 34”H-60”H (863 mm – 1523 mm); One Cable Opening; Glacier White
| Height | 60" (1524 mm) " |
| Width | 19.9" (505 mm) " |
| Depth | 23.6" (599 mm) |
| Certifications | Not Applicable |
| Country Of Origin | US |
| BABA Compliant | Yes |
| Color | Glacier White |
| Ship Width | 37 in |
| Ship Length/Depth | 114 in |
| Ship Height | 6 in |
| Shipping Weight | 44 LB |
Product Description
The Vertical Exhaust Duct attaches to the top of the cabinet to provide a sealed pathway for exhaust air from the top of the cabinet to an overhead drop ceiling as part of a closed hot air return.
Key Features and Benefits
- Used with Solid Rear Door, Bottom Panel, Air Dam, Snap-In Filler Panels and Air Director for a complete and effective airflow containment strategy
- Fits cabinets that are 41.3”D (1050 mm) or deeper
- Two-piece duct adjusts in height to span the distance between the top of the cabinet and the overhead drop ceiling; available in three sizes (see description in order table)
- Features easy height adjustment, has a flexible seal at the top to accommodate variations in the drop ceiling
- Includes a brush-sealed cable opening on the back of the duct to allow power cords to enter the back of the cabinet when the duct is installed
- Includes: Vertical Exhaust Duct and installation hardware
- Material: Aluminum duct panels; top seal and duct corners are plastic
- Finish: Black or Glacier White; seal and corners are black
- Select part number to match the width and color of the cabinet
Product Information
Key Features of the ZetaFrame® Vertical Exhaust Duct
The ZetaFrame® vertical duct creates a sealed pathway for hot air to leave the cabinet, improving overall airflow efficiency. By directing exhaust air toward an overhead drop ceiling, the vertical duct supports a reliable cabinet exhaust strategy that reduces recirculation. This solution is essential for high‑density environments where precise thermal management is critical. Designed with a two‑piece construction, the duct height can be adjusted from 34″ to 60″ to match the distance between the cabinet roof and the ceiling. A flexible top seal and durable duct seal accommodate variations in ceiling height while maintaining a tight, leak‑free connection. The adjustable configuration ensures optimal performance for any exhaust cabinet installation. The integrated brush‑sealed cable opening allows power cords to pass through without compromising the exhaust path. This exhaust brush feature preserves the integrity of the airflow while providing easy cable management. The sealed opening also helps protect equipment from dust and contaminants. The vertical duct pairs seamlessly with ZetaFrame® cabinets that feature solid rear doors, bottom panels, air dams, and snap‑in filler panels. When used with CPI's air director and containment accessories, it completes an effective airflow containment system. The modular design supports both new builds and retrofit projects across enterprise, hyperscale and edge data centers. By delivering a consistent and controlled cabinet exhaust flow, the vertical duct contributes to lower cooling costs and higher equipment reliability. CPI's global engineering expertise ensures the duct meets rigorous industry standards and is backed by comprehensive technical support. Choose the ZetaFrame® vertical duct to future‑proof your data center's thermal management strategy.