Cart
Z4-11N-1000-E10
Z4-Series SeismicFrame Cabinet System; 78.7 (1999 mm) H x 23.6" (600 mm) W x 41.3" (1050 mm) D; 40U; Square-Punched Rails; No Front Door; No Rear Doors; No Latches; No Side Panels; Standard Top Panel; Fully Assembled; Glacier White
| Height | 78.7" (1999 mm) 40U |
| Width | 23.6" (599 mm) |
| Depth | 41.3" (1049 mm) |
| Front Door | None |
| Rear Door | None |
| Latches | None |
| Color | Glacier White |
| Top Panel | Standard Top Panel |
| Side Panels | None |
Product Description
Featuring an industry-leading 1500 lb (680 kg) equipment load, the Z4-Series SeismicFrame® can also support an additional 100 lb (45 kg) top load for cabling. This cabinet was tested by a Telecommunications Carrier Group and ISO 17025 certified Independent Testing Laboratory (ITL) to meet the Telcordia Technologies GR-63-CORE, Issue 4, April 2012, Sections 4.4 per Zone 4 requirements. GR-63-CORE seismic testing includes a series of physical shaker table tests, during which a loaded cabinet is placed through simulated earthquake conditions. Zone 4 testing includes the most severe test conditions, in which the cabinet must perform with limited movement and survive the test without permanent structural or mechanical damage, ensuring the internal equipment is not damaged.
Key Features and Benefits
- Industry-leading 1500 lb (680 kg) seismic equipment load to support more equipment
- OSHPD OPM-0112 provides pre-approved, code-compliant seismic designs of supports and attachments for the cabinet when used in health facilities
- UL Listed 2416 for a 3000 lb (1360 kg) static (non-seismic) equipment payload and integrated grounding and bonding features
- Multiple size options, including 1200 mm D cabinets to support deeper equipment, like modular network switches and high-density server applications
- Adjustable-depth equipment mounting rails match equipment mounting requirements
- Wide range of thermal and cable management accessories
- Pre-drilled top attachment points for mounting overhead pathway and bracing
- Includes transport casters for moving the cabinet into place during initial installation
- Simplified installation only requires floor anchorage eliminating the requirement for costly engineering calculations for external bracing
- Primary and secondary anchorage points provide flexibility in anchoring the cabinet to the floor
Product Information
Design Tools
Key Features of the Z4‑11N‑1000‑E10 Enclosure
The Z4‑11N‑1000‑E10 custom seismic enclosure is engineered for environments that demand stringent seismic protection. Its square‑punched rails and 40U capacity provide a robust framework for dense equipment deployments. The Glacier White finish offers a clean aesthetic while resisting corrosion in demanding settings. Designed to support a 1,500 lb (680 kg) seismic equipment load, the cabinet also accommodates an additional 100 lb (45 kg) top load for cabling and accessories. UL® Listed 2416 certification confirms a 3,000 lb (1,360 kg) static payload capability and integrated grounding features. This high‑load seismic cabinet meets Telcordia GR‑63‑CORE Zone 4 requirements for extreme seismic events. With overall dimensions of 78.7″ H x 23.6″ W x 41.3″ D (1,999 mm x 600 mm x 1,049 mm), the enclosure fits standard data‑center footprints while providing ample interior space. A standard top panel and pre‑drilled attachment points simplify overhead bracing or pathway integration. Floor anchorage points enable secure installation without costly external bracing calculations. The system includes transport casters for easy positioning during initial deployment and offers a full range of thermal‑management and cable‑management accessories. Adjustable‑depth mounting rails align with varied equipment requirements, and optional air‑containment solutions enhance cooling efficiency. All accessories are designed to integrate seamlessly with the SeismicFrame® architecture. Installation is streamlined through a floor‑anchored design that eliminates the need for complex engineering studies. The enclosure's UL® listed construction and OSHPD OPM‑0112 compliance ensure code‑approved seismic support in health‑care facilities. CPI's global network of authorized distributors provides rapid access to the Z4‑11N‑1000‑E10 and expert consultation services.