Cart
Loading...
Loading... Z4-11U-1000-C00
Z4-Series SeismicFrame Cabinet System; 78.7 (1999 mm) H x 23.6" (600 mm) W x 47.3" (1200 mm) D; 40U; Square-Punched Rails; No Front Door; No Rear Doors; No Latches; No Side Panels; No Top Panel; Fully Assembled; Black
MSRP $4,483.92
| Height | 78.7" (1999 mm) 40U |
| Width | 23.6" (599 mm) |
| Depth | 47.3" (1201 mm) |
| Front Door | None |
| Rear Door | None |
| Latches | None |
| Color | Black |
| Top Panel | None |
| Side Panels | None |