



















Cart
ZA11-A1100-71




















ZetaFrame® Cabinet; 79.4"H x 23.6"W x 31.5"D (2017 mm x 600 mm x 800 mm); 42U; 2 Pair Square Punched Rails; Perf Front Door; Double Perf Rear Door; Grommet Top Panel; 1 Side Panel; No Bottom Panel; No Air Dam; Standard Pallet; Black
| Height | 79.4" (2017 mm) 42U |
| Width | 23.6" (600 mm) |
| Depth | 31.5" (800 mm) |
| Doors | Single Perforated Front/Double Perforated Rear |
| Top Panel | Grommet-Sealed |
| Side Panels | One Side Panel |
| Bottom Panel | None |
| Thermal Management | None |
| Color | Black |
| Shipping | Standard Pallet |
Product Description
A highly engineered data center cabinet solution that delivers fast built-to-order configurability, industry-leading strength and scalability, regardless of the application. ZetaFrame® Cabinet is a total, turnkey solution that integrates with power, cable and thermal management accessories to support next-generation compute.
Key Features and Benefits
Speedy Deployment
- Customer-specified, factory-assembled solution reduces component count, packaging and on-site assembly, saving time and delivery cost
- Order a cabinet integrated with power, cable and thermal management preinstalled under a unique, project-specific part number
- Easy attachment and positioning of accessories allow for faster deployment and maintenance
- Optional shock pallet ensures safe delivery of racked ICT equipment
Fast Selection and Customization
Wide range of standard configurations and one-on-one consultation services allow customers to create a unique solution that meets their exact requirements
Future-Proof Strength
Roll-formed, tubular and fully welded steel frame architecture supports 5,000 lb (2268 kg) static and 4,000 lb (1814 kg) dynamic loads
Integrated Bonding
Doors and panels automatically bond to the frame through door hinges and contact points, eliminating the need for attaching separate grounding straps to cabinet components
Enhanced Cable Management
ZetaFrame's simple and versatile cable management accessories can be used independently or in combinations to accommodate a wide variety of applications
Integrated Airflow Management
Seamless integration with optional airflow management accessories ensures effective conditioned/exhaust air separation and maximum equipment cooling
Product Information
Design Tools
Key Features of the ZA11-A1100-71 Model
The ZA11-A1100-71 model delivers a robust ZetaFrame® Cabinet System designed specifically as a Server Cabinet for demanding data center workloads. Its engineered steel frame supports up to 5,000 lb (2,268 kg) static load, providing the strength required for high‑performance equipment. The unit's footprint measures 79.4" H x 23.6" W x 31.5" D (2,017 mm x 600 mm x 800 mm), fitting standard aisle layouts while maximizing usable space. Speedy Deployment is a core benefit of this cabinet, with factory‑installed components that reduce on‑site assembly time and lower labor costs. Customers receive a pre‑configured solution that includes square‑punched rails and optional power and cable accessories, allowing rapid integration into existing infrastructure. This streamlined approach shortens project timelines and improves overall rollout efficiency. Integrated bonding technology eliminates the need for separate grounding straps by connecting doors and panels directly to the frame through built‑in hinges. Enhanced cable management accessories provide flexible routing options, supporting both vertical and horizontal pathways for tidy installations. Optional airflow management modules can be added to separate hot and cold aisles, ensuring optimal cooling performance. The cabinet's single perforated front door and double perforated rear door promote efficient airflow while maintaining security. A grommet‑sealed top panel protects against dust ingress, and the optional side panel offers additional enclosure flexibility. Together, these features create a comprehensive Data Center Cabinet solution that meets stringent industry standards. CPI's global network of distributors and expert consultation services ensure that the ZA11-A1100-71 ZetaFrame® Server Cabinet can be customized to specific enterprise or colocation requirements. Its future‑ready design accommodates evolving technologies such as AI, HPC, and liquid‑cooling integrations. Choose this cabinet for reliable, scalable, and high‑density data center deployments.